Overview
Standard on-chip peripherals include 16-bit Multifunction Timers (incl. 3-phase inverter motor control function), UART/Clock Synchronous Serial Interface, 10-bit A/D Converter, CRC Calculator, DMACs, Watchdog Timer, Power-On Reset, Oscillation Stop Detection, etc.
M16C/60 (General-Purpose Products), M16C/50, M16C/30, and M16C/Tiny Series Function Comparison Table
Product Lineup:
| Documents | Tools | Operating Voltage (V) |
Max. Frequency (MHz) |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Pins |
|---|---|---|---|---|---|---|---|
|
M16C/5L, M16C/56 M16C/5L and M16C/56 are an expanded function version of M16C/29 Group, and are suitable for automotive applications. Voltage Detector (2 voltage detection points), PLL Frequency Synthesizer, High-speed On-chip Oscillator, Input Capture/Output Compare Timer, Task Monitoring Timer, Real-time Clock, Multi-Master I2C bus Interface, CAN Module (except for M16C/56), are added to standard peripherals. Maximum operating frequency is 32MHz when using PLL Frequency Synthesizer. 64-pin and 80-pin packages are available. Data Flash (4KB × 2 blocks) is embedded. |
|||||||
|
Development Environment |
3 - 5.5 | 32 | 64 - 256 | 8 | 4 - 20 | 64,80 | |
|
M16C/5LD, M16C/56D M16C/5LD and M16C/56D?are an expanded function version of M16C/29 Group. Voltage Detector (2 voltage detection points), PLL Frequency Synthesizer, Input Capture/Output Compare Timer, Task Monitoring Timer, Real-time Clock, Multi-Master I2C bus Interface, CAN Module (except for M16C/56D),?are added to standard peripherals. Maximum operating frequency is 32MHz when using PLL Frequency Synthesizer. 64-pin and 80-pin packages are available. Data Flash (4KB × 2 blocks) is embedded. |
|||||||
|
Development Environment |
2.7 - 5.5 | 32 | 64 - 256 | 8 | 4 - 20 | 64,80 | |
|
M16C/5M, M16C/57 M16C/5M and M16C/57 are an enhanced version of M16C/5L Group, and are suitable for automotive applications. M16C/5M and M16C/57 incorporate a voltage detector (2 voltage detection points), a PLL frequency synthesizer, a high-speed on-chip oscillator,?an input capture/output compare timer, a task monitoring timer, real-time clock, a multi-master I<sup>2</sup>C bus interface, an 8-bit D/A converter, a serial bus interface, a LIN module, CAN modules (except for M16C/57) in addition to the standard peripherals. Maximum operating frequency is 32MHz when using PLL Frequency Synthesizer. 64-pin, 80-pin, and 100-pin packages are available. Data Flash (4KB × 2 blocks) is embedded. Products embedded with E<sup>2</sup>dataFlash (4 KB) are also available. |
|||||||
|
Development Environment |
3 - 5.5 | 32 | 96 - 256 | 8 | 8 - 20 | 64,80,100 | |
Americas