- Overview
- Documentation
- Design Support
- Further Information
- Latest Updates
- M16C/60 (General-Purpose Products), M16C/50, M16C/30, and M16C/Tiny Functional Comparison
This table allows for easy comparison of on-chip peripheral functions and key applications between each group of the M16C/60 (General-Purpose Products), M16C/50, M16C/30, and M16C/Tiny Series. Please make use of this as a reference tool when selecting products.
For functions which are common between each group, please refer to .
For detailed specifications, please refer to the group page in question via the links below.
M16C/60 (General-Purpose Products), M16C/50, M16C/30, and M16C/Tiny Series Function Comparison Table
| Series | M16C/Tiny | M16C/30 | M16C/50 | M16C/60 | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Group | 26A | 28 | 29 | 30P | 5M | 57 | 5L | 56 | 5LD | 56D | 62P | 63 | 64 | 64A | 65 | 6C |
| Distinctive Functions added to | ||||||||||||||||
| Timer Function for 3-phase Motor Control | ||||||||||||||||
| Input Capture /Output Compare Timer | ||||||||||||||||
| 8-bit PWM Function | ||||||||||||||||
| Remote Control Signal Receiver | ||||||||||||||||
| Task Monitoring Timer | ||||||||||||||||
| Clock Synchronous Serial Interface | ||||||||||||||||
| Multi-Master I2C bus Interface | ||||||||||||||||
| USB compliant with Full-speed USB2.0 specification | ||||||||||||||||
| CEC Function*3 | ||||||||||||||||
| Serial Bus Interface | ||||||||||||||||
| 8-bit D/A Converter | ||||||||||||||||
| LIN Module | ||||||||||||||||
| CAN Module | ||||||||||||||||
| Oscillation Stop Detection | ||||||||||||||||
| Real-time Clock | ||||||||||||||||
| Voltage Detector | (2)*1 | (2)*1 | (2)*1 | (2)*1 | (2)*1 | (2)*1 | (3)*1 | (3)*1 | (3)*1 | (3)*1 | ||||||
| PLL Frequency Synthesizer | ||||||||||||||||
| On-chip Oscillator | ||||||||||||||||
| Power-on Reset | ||||||||||||||||
| Data Flash (Flash Memory Version only) | 2KB × 2 blocks | 4KB | 4KB × 2 blocks *4 | 4KB | 4KB × 2 blocks | |||||||||||
| Key Applications | ||||||||||||||||
| Audio, Car Audio | ||||||||||||||||
| Television | ||||||||||||||||
| Home Appliance, Air Conditioner | ||||||||||||||||
| Inverter Solution | ||||||||||||||||
| Office Equipment | ||||||||||||||||
| Peripherals (USB applicable) | ||||||||||||||||
| Industrial Equipment (machine tool, meter, measuring instrument, vending machine) | ||||||||||||||||
| Communication Devices | ||||||||||||||||
| Automotive | ||||||||||||||||
| Group | 26A | 28 | 29 | 30P | 5M | 57 | 5L | 56 | 5LD | 56D | 62P | 63 | 64 | 64A | 65 | 6C |
| Series | M16C/Tiny | M16C/30 | M16C/50 | M16C/60 | ||||||||||||
*1: Number of voltage detection points is in brackets ( )
*2: High-speed and low-speed on-chip oscillators are available.
*3: The CEC function indicates circuitry which supports the transmission and reception of CEC signals standardized by the High-Definition Multimedia Interface (HDMI). HDMI and High-Definition Multimedia Interface are registered trademarks of HDMI Licensing, LLC.
*4: M16C/5M and M16C/57 products with built-in E2dataFlash (minimum endurance: 100,000 erase/program cycles) are available.
op: Optional
Standard On-chip Peripherals are as follows:
- 16-bit Multifunction Timers
- UART/Clock Synchronous Serial Interface
- 10-bit A/D Converter
- DMAC
- CRC Calculator
- Watchdog Timer
Americas

