M16C/30P
Product Overview:
The M16C/30P is based on the M16C/60 CPU Core and has 1MB of address space.Maximum operating frequency is 16MHz. Mask ROM, One Time Flash, Flash Memory,and ROM-less Versions are available. Internal Flash Memory is programmable on asingle power source.
Key Features:
- 16-bit Multifunction Timer (Timer A and B): 6 channels
- UART/Clock Synchronous Serial Interface: 3 channels
- 10-bit A/D Converter: 18 channels
- DMAC: 2 channels
- CRC Calculation Circuit
- Watchdog Timer
- Clock Generation Circuits: Main Clock Generation Circuit, Sub ClockGeneration Circuit
- I/O Ports: 87
- External Interrupt Pins: 10
- Data Flash: 4KB (Flash Memory Version only)
Key Applications:
Audio, Cameras, TV, Home Appliances, Office/Industrial Equipment,Communication/Portable Devices
Americas