Skip to main content

Product Overview:

The M30245 (M16C/24 Group) consists of 16-bit single-chip MCUs compliantwith the Full-Speed USB2.0. Embedding a powerful M16C CPU core, the M16C familyhas rich peripheral functions and handles high-speed processing withsophisticated instructions in addition to its various USB control functionssuch as the USB pull-up power source circuit, USB pull-up power source circuit,USB clock generator. The maximum 9 endpoints are equipped with FIFO to handleall USB transfer types.

 

With the M30245, the addition of multi-bit serial interface realizes audiointerface function, the generator CRC calculating function enhances memory cardinterface function and other steps are taken for audio applications making thissystem simple to configure for use in memory card application fields. USBfunction is also improved with the mounting of large-capacity FIFO,programmable FIFO volume capacity settings and strengthened continuous transferfunction. Besides this, an onboard rewritable flash memory version is alsoavailable, while highly demanded external bus access is available as well. Forevaluation tools of this group, please click left navigation "Software andTools".

Key Applications:

USB peripheral equipment

  • Telephone
  • Audio System
  • PC Peripheral
  • Communication Apparatus
  • Pocket Apparatus
  • Scanner
  • Digital Camera
  • Memory Card Reader, others

End of content

Back To Top