M16C/24 (M30245)
- Overview
- Documentation
- Application Notes & Sample Code
- Software & Tools
- Design Support
- Further Information
- Product Specifications
Performance Outline of M16C/24 (M30245) Group
| Item | M30245 Group |
|---|---|
| Central Processing Unit (CPU) and Memory Map |
|
| Programable I/O Ports | 82 lines |
| Interrupt | 31 internal, 5 external sources, 4 software, 7 levels |
| Timers | Multiple: 16 bits X 5 (TA0, TA1, TA2, TA3, TA4) |
| Watchdog Timer | 15 bits X 1 (with prescaler) |
| Serial Interface |
|
| PWM | Exist |
| A/D Converter | 10 bits X 8 channels |
| DMAC | 4 channels (trigger : 31 sources) |
| CRC calculation circuit | CRC-CCITT, CRC-16 |
| Clock Generating Circuit | 2 built-in clock generating circuits (built in feedback resistor, and external ceramic or quartz oscillator) |
| Supply voltage (typical) | 3.0 V to 3.6 V (f(XIN) = 16 MHz) |
| USB Features | 9 endpoints Integrated transceiver Supports full-speed operation (12 Mbps) 3.25 K programmable FIFO |
| USB Transceiver | Conforms to USB V 2.0 Specification |
| Power consumption (typical) | 142 mW (VCC = 3.3 V, f(XIN) = 16 MHz) |
| Operating Temperature Range | -20 degree C to 85 degree C |
| Device configuration | CMOS high performance silicon gate |
| Packages | 100-pin plastic molded LQFP |
Americas

