- Overview
- Documentation
- Design Support
Overview
Standard on-chip peripherals include 16-bit multifunction timers, UART/clock synchronous serial interface, a 10-bit A/D converter, DMACs, CRC calculation circuits, a watchdog timer, etc.
Product Lineup:
| Documents | Tools | Operating Voltage (V) |
Max. Frequency (MHz) |
Program Memory (KB) |
RAM (KB) |
Pins |
|---|---|---|---|---|---|---|
|
M16C/24 (M30245) M16C/24 (M30245) incorporates a USB compliant with the full-speed USB 2.0specification, serial sound interface, and an AND Flash control circuit?inaddition to the standard peripherals of the M16C/20 Series. Maximum operatingfrequency is 16MHz. A 100-pin package is available. The M16C/24 (M30245) Groupcan be used as a USB MCU which is equipped with full-speed USB 2.0functions. |
||||||
|
Development Environment |
3 - 3.6 | 16 | 64 - 128 | 5 - 10 | 100 | |
Americas