Skip to main content

Product Overview:

The M16C/1N group contains the M16C/60 CPU core. This group incorporatesabundant peripheral functions including CAN in an ultracompact package (7 mmsquare). Equipped with a set of large-capacity buffers, this group is ideallysuited for high-speed (maximum 1 Mbps), large-traffic communication networkapplications.

Key Applications:

Automotive, others


End of content

Back To Top