M16C/1N
- Overview
- Documentation
- Application Notes & Sample Code
- Software & Tools
- Design Support
- Further Information
- Product Specifications
M16C/1N Group Product Specifications
| Item | Description |
|---|---|
| Central Processing Unit (CPU) and Memory Map | Number of Basic Instructions : 91 Minimum instruction execution time : 62.5 ns (when f(XIN) = 16 MHz) Operating Mode : Single-chip Memory Capacity : See Product Lineup . |
| Programmable I/O Ports | 37 |
| Interrupt | 15 internal, 8 external causes, 4 software causes |
| Timers |
|
| Serial I/Os | UART0, UART1 (UART, clock synchronization Serial I/O) X 2-channels |
| A-D Converter | 10-bit X (12 + 2)-channels |
| D-A Converter | 8-bit X 1-channel |
| LED drive ports | 8 |
| CAN module | 1-channel, 2.0B active |
| Watchdog Timer | 15-bit X 1 (with prescaler) |
| Clock Generating Circuit | 3 internal circuits · Main clock generation circuit*1 · Sub clock generation circuit*1 · On-chip oscillator*2 · Main clock oscillation stop detection function
|
| Power supply voltage | 4.2 V to 5.5 V (when f(XIN) = 16 MHz, no wait) |
| Power consumption | Mask ROM version : 12.0mA Flash Memory version : 14.0 mA (when f(XIN ) = 16 MHz, 1/1 prescaler, no wait) |
| Operating Temperature Range | -40 degrees C to 85 degrees C |
| Device configuration | CMOS silicon gate |
| Packages | 48-pin LQFP |
Americas

