- Overview
- Documentation
- Design Support
Overview
Standard on-chip peripherals include 8-bit Multifunction Timers, 16-bit Multifunction Timer, UART/Clock Synchronous Serial Interface, 10-bit A/D Converter, 8-bit D/A Converter, Watchdog Timer, etc.
Product Lineup:
| Documents | Tools | Operating Voltage (V) |
Max. Frequency (MHz) |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Pins |
|---|---|---|---|---|---|---|---|
|
M16C/1N 1 channel of CAN is added to standard peripherals. Maximum operatingfrequency is 16MHz. A 48-pin package is available. |
|||||||
|
Development Environment |
4.2 - 5.5 | 16 | 32 - 64 | 4 | 1 - 3 | 48 | |
Americas