Skip to main content

Overview

The H8SX family is the fastest single-chip, feature-rich microcontroller in the H8 family platform. The H8SX is powered by a 32-bit architecture that operates at speeds as high as 50 MHz, up to 1 MB on-chip flash memory, low power consumption, high ROM code efficiency, and offers a wide selection of on-chip peripherals.

 

This family of microcontrollers is based on a 32-bit CISC CPU core that was developed to be backward compatible with the H8 16-bit microcontroller CPU. The H8SX has been extended beyond the H8 performance with the addition of a wide range of new instructions, addressing mode enhancements, and internal bus width to 32 bits. This new implementation provides a smooth performance transition for existing H8S and H8 customers with the added benefits of higher processing power and faster operating speeds. Being part of the H8SX Renesas Standard MCU platform enables designers to further benefit from reduced development time and cost savings.

 

Key Applications

  • Consumer: AV, home electronics
  • Automotive: Control systems
  • PC/Networking: PC-related, point of sales terminals
  • Industrial: HVAC systems, bar code scanners

 

Why H8SX?

Platform Best Price/Performance/Features – Experience significant cost savings without sacrificing performance with our 32-bit CISC architecture that operates at speeds as high as 50 MHz. Includes an internal multiplier/divider and  the right blend of features to match your application requirements.
Versatile High Peripheral Integration – Receive substantial cost savings by selecting from the broadest choice of on-chip memories and peripheral devices – USB, smart card I/F, DMA controller, CAN, SDRAM,  I2C, SPI, motor timers, sophisticated general purpose timers, pattern generators, A/D, D/A, WDT.
Broad Extensive Flash Options - Simplify system implementations and reduce costs by selecting from the broadest choice of on-chip memories up to 1MB on-chip flash memory and up to 40KB on-chip RAM.
Powerful Fast and Efficient – Experience seamless code sharing across applications and product generations with up to 20 MHz operation.
Compatible Total Upward Code Compatibility – Experience substantial time-to-market advantages and development cost savings with complete peripheral and code compatibility between the H8 and H8S families.
Efficient Balance Power/Performance – Achieve super power efficiency without sacrificing speed. H8SX devices have been built with advanced CMOS processes and use the most extensive power-saving circuit designs and power-down operating modes.
Easy Development Environment – Shorten development cycles with our extensive direct and third-party support, comprehensive integrated hardware and software tools, and on-chip debug.

 

Renesas Standard MCU Platform: Powerful Processors – Easy to Use.

Choose for your first design – use for all your future needs

H8SX Family Top H8SX/1600 Series H8SX/1500 Series H8S Family Top H8 Family Top Top Top Top Top Top Top Top Top

 

 

Lineup:

H8SX/1500

The H8SX/1500 series has the Renesas exclusive high-speed, high-performance 32-bit CISC H8SX CPU core. Renesas has maintained object level compatibility with its existing H8 and H8S products while increasing the maximum operating frequency to 48 MHz. The series is also equipped with peripheral functions very suitable for automotive controls, such as SSU* and CAN, which are LAN standard and employ a 5 V single power supply. It is a series well suited for industrial use, with the automotive field and factory automation as the focus. Models with large capacity flash memory and  improved peripheral functions are currently in development.
*SSU:Synchronous Serial Communication Unit

 

H8SX/1520R | H8SX/1544 | H8SX/1580

H8SX/1600

The H8SX/1600 series has the Renesas exclusive high-speed, high-performance 32-bit CISC H8SX CPU core. Renesas has maintained object level compatibility with its existing H8 and H8S products while increasing the maximum operating frequency to 50 MHz. Also, features include easy connection to equipment by on-chip peripheral functions and large-capacity on-chip flash memory to support the increasing program sizes of enhanced systems. This series is well-suited for system control applications in both office equipment and consumer appliances. In order to support the increasing range of future applications, we will continue to develop improved on-chip peripheral functions and product with a  variety of on-chip memory units.

H8SX/1635, H8SX/1635L | H8SX/1645, H8SX/1645L | H8SX/1655, H8SX/1655M | H8SX/1665, H8SX/1665M | H8SX/1658R, H8SX/1658M | H8SX/1668R, H8SX/1668M | H8SX/1638, H8SX/1638L | H8SX/1648A, H8SX/1648L Group | H8SX/1648G, H8SX/1648H | H8SX/1622 | H8SX/1663 | H8SX/1653 | H8SX/1657 | H8SX/1650, H8SX/1651

H8SX/1700

The H8SX/1700 series has the Renesas exclusive high-speed, high-performance 32-bit CISC H8SX CPU core. Renesas has maintained object level compatibility with its existing H8 and H8S products while increasing the maximum operating frequency to 80 MHz.
This can achieve the high performance with its fast flash access(no wait) and H8SX CPU core.

H8SX/1720S Group (H8SX/1720, H8SX/1720S)


End of content

Back To Top