Skip to main content

Product Overview:

The H8SX/1720, H8SX/1720S Group is a 32-bit CISC microcomputer with a maximum operatingfrequency of 80 MHz, using MONOS Flash technology. This can achieve the highperformance with its fast flash access(no wait ) and H8SX CPU core. Moreover,the on-chip peripheral functions have been enhanced with Data flash, RSPI,RCAN, 10bit ADC and 16bit TPU.

Key Features:

  • CPU (0.18 μm process)
    • 32-bit Bus
    • Power supply voltage: 4.5-5.5 V
    • Excutes basic instructions in 1 state
    • Maximum operating frequency
      H8SX/1720S: 80MHz
      H8SX/1720: 64MHz
    • Minimum instruction execution
      H8SX/1720S: 12.5ns(@80MHz)
      H8SX/1720: 15.6ns(@64MHz)
    • Internal multiplier/ divider
  • Internal memory
    • H8SX/1720S: 512KB, 40KB/ 256KB, 24KB
      H8SX/1720: 256KB, 24KB
  • Enhanced instructions for improved code efficiency
  • Peripheral modules
    • 16-bit timer pulse unit (TPU): 12 ch
    • DMA controller (DMAC): 4 ch
    • Data Transfer controller (DTC)
    • Serial Communication Interface (SCI): 2 ch
    • A/D converter: 16 ch
    • Watchdog timer (WDT)
    • I/O port: 61 input/output ports, 17 input ports
    • Programmable pulse generator (PPG)
    • Renesas Serial Peripheral Interface (RSPI): 4 ch
    • CAN(RCAN-TL1): 2 ch
    • Data Flash
      H8SX/1720S: 32KB, 16KB
      H8SX/1720: 16KB
    • Bus controller (BSC)
  • Development environment
    • Full ICE
    • Simple debugging tool (E10A)
  • Package
    • PLQP0100KB-A

 

Key Applications:

  • Automotive
    • Airbag, Dashboard, Chassis

 

Product Lineup:

Loading...

3 matches
(1 to 3 are displayed.)

Compare Document Part No Buy or Sample RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF R5F61725SJ80FPU - 24 256 100 4.5 Mass Production PLQP0100KB-A
(FP-100U)
PDF R5F61727SJ80FPU - 40 512 100 4.5 Mass Production PLQP0100KB-A
(FP-100U)
PDF R5F61725J64FPV - 24 256 100 4.5 Mass Production PLQP0100KB-A
(FP-100UV)

End of content

Back To Top