Overview
The H8SX/1600 series has the Renesas exclusive high-speed, high-performance 32-bit CISC H8SX CPU core. Renesas has maintained object level compatibility with its existing H8 and H8S products while increasing the maximum operating frequency to 50 MHz. Also, features include easy connection to equipment by on-chip peripheral functions and large-capacity on-chip flash memory to support the increasing program sizes of enhanced systems. This series is well-suited for system control applications in both office equipment and consumer appliances. In order to support the increasing range of future applications, we will continue to develop improved on-chip peripheral functions and product with a variety of on-chip memory units.
Key Applications
- AV/home user products
- Graphics
- PC-related
- PC, storage systems, imaging
- Networking
- Industry/security
- Amusement

Product Lineup:
| Documents | Tools | Operating Voltage (V) |
Max. Frequency (MHz) |
Program Memory (KB) |
RAM (KB) |
Pins |
|---|---|---|---|---|---|---|
|
H8SX/1668R, H8SX/1668M H8SX/1668R group and H8SX/1668M group are a 32-bit CISC microcomputerwith a maximum operating frequency of 50 MHz. It is upward pin-to-pincompatible with H8SX/1663 group and supports ROM size from 384K to 1MB. Theon-chip peripheral functions have been enhanced with 2 units of TPU, PPG andADC. And On-chip EXDMAC allows for parallel data transfer on the internal busand external bus.The H8SX/1668M Group newly added to H8SX/1668R Group this timeboasts the addition of LVD/POR functions. |
||||||
|
Development Environment |
2.95 - 3.6 | 50 | 384 - 1024 | 40 - 56 | 144,176 | |
|
H8SX/1665, H8SX/1665M The H8SX/1665 Group enhances the analog functions (ADC and DAC) of theexisting H8SX/1668R Group. Peripheral functions have been further enhanced witha 10-bit ADC (2units) which achieves a conversion speed of 1 μs (2.7 times theconventional speed) and an on-chip 10-bit DAC (8-bit for H8SX/1668R). The H8SX/1665 Group is also pin-to-pin compatible with the H8SX/1668R Group. |
||||||
|
Development Environment |
2.95 - 3.6 | 50 | 384 - 512 | 40 - 40 | 144,145 | |
|
H8SX/1663 The H8SX/1663 Group is similar to H8SX/1653 group, a 32bit CISCmicrocomputer with a maximum operating frequency of 50 MHz. It is a suitabledevice for high-speed processing for application controls, etc. Additionally,various peripheral functions, SDRAM I/F and 32 kHz subclock functionare available. |
||||||
|
Development Environment |
3 - 3.6 | 50 | 384 - 512 | 40 - 40 | 144 | |
|
H8SX/1658R, H8SX/1658M H8SX/1658R group and H8SX/1658M group are a 32-bit CISC microcomputerwith a maximum operating frequency of 50 MHz. It is upward pin-to-pincompatible with H8SX/1653 group and supports ROM size from 384K to 1MB. Theon-chip peripheral functions have been enhanced with 2 units of TPU, PPG andADC. And On-chip EXDMAC allows for parallel data transfer on the internal busand external bus. The H8SX/1658M Group newly added to H8SX/1658R Group thistime boasts the addition of LVD/POR functions. |
||||||
|
Development Environment |
2.95 - 3.6 | 50 | 384 - 1024 | 40 - 56 | 120 | |
|
H8SX/1657 The H8SX/1657 Group is a microcomputer with a high-speed internal 32-bitH8SX CPU as its core, and the peripheral functions required for systemconfiguration. The H8SX CPU is upward compatible with the H8/300, H8/300H, andH8S CPUs.H8SX/1656CF and 1657CF are revised version against problems in data transferby SCI. (TN-H8*-A 357A/E) |
||||||
|
Development Environment |
3 - 3.6 | 35 | 512 - 768 | 24 - 24 | 120 | |
|
H8SX/1655, H8SX/1655M The H8SX/1655 Group enhances the analog functions (ADC and DAC) of theexisting H8SX/1658R Group. Peripheral functions have been further enhanced witha 10-bit ADC (2units) which achieves a conversion speed of 1 μs (2.7 times theconventional speed) and an on-chip 10-bit DAC (8-bit for H8SX/1658R). The H8SX/1655 Group is also pin-to-pin compatible with the H8SX/1658R Group. |
||||||
|
Development Environment |
2.95 - 3.6 | 50 | 384 - 512 | 40 - 40 | 120,145 | |
|
H8SX/1653 The H8SX/1653 Group is a 32-bit CISC microcomputer with a maximum operatingfrequency of 50 MHz.  It is a suitable device for high-speedprocessing for application controls, etc. Additionally, various communicationfunctions are supported, and simple, high-speed communication with externaldevices is possible. |
||||||
|
Development Environment |
3 - 3.6 | 50 | 384 - 512 | 40 - 40 | 120 | |
|
H8SX/1650, H8SX/1651 The H8SX/1650,1651 Group is a microcomputer with a high-speed internal32-bit<br/>H8SX CPU as its core, and the peripheral functions required for systemconfiguration. The H8SX<br/>CPU is upward compatible with the H8/300, H8/300H, and H8S CPUs.H8SX/1650C and 1651C are revised version against problems in data transferby SCI. (TN-H8*-A 357A/E) |
||||||
|
Development Environment |
3 - 3.6 | 50 | - | 24 - 40 | 120 | |
|
H8SX/1648G, H8SX/1648H The H8SX/1648G Group and H8SX/1648H Group are BGA 176-pin versions enhancingthe package lineup with the aim of increasing the H8SX/1648A Group pin count.The well-received EXDMAC of H8SX/1668R has also been added, and is availablefor a wide range of applications. Additionally, LVD/POR functions have beenadded to the H8SX/1648H Group. |
||||||
|
Development Environment |
2.95 - 3.6 | 50 | 256 - 1024 | 24 - 56 | 176 | |
|
H8SX/1648A, H8SX/1648L H8SX/1648A group and H8SX/1648L group are a 32-bit CISC microcomputer with amaximum operating frequency of 50 MHz. It supports greater ROM size from 256Kto 1MB and the on-chip peripheral functions have been enhanced with 2 units ofTPU and PPG, and 3 units of ADC.  I<sup>2</sup>C also supports 5V input(with only channel 2and 3).The H8SX/1648L Group newly added to H8SX/1648A Groupthis time boasts the addition of LVD/POR functions.The notes<a href="http://documentation.renesas.com/eng/products/mpumcu/tu/tnh8a377ae.pdf" target="_blank">(TN-H8*-A377A/E)</a> for ports 67 and 66 of the H8SX/1648 Groupdo not need to be applied to the H8SX/1648A Group.   |
||||||
|
Development Environment |
2.95 - 3.6 | 50 | 256 - 1024 | 24 - 56 | 144 | |
|
H8SX/1645, H8SX/1645L - |
||||||
|
Development Environment |
2.95 - 3.6 | 50 | 256 - 512 | 24 - 40 | 144,145 | |
|
H8SX/1635, H8SX/1635L The H8SX/1635 Group enhances the analog functions (ADC and DAC) of theexisting H8SX/1638 Group. Peripheral functions have been further enhanced witha 10-bit ADC (2units) which achieves a conversion speed of 1 μs (2.7 times theconventional speed) and an on-chip 10-bit DAC (8-bit for H8SX/1638). The H8SX/1635 Group is also pin-to-pin compatible with the H8SX/1638 Group. |
||||||
|
Development Environment |
2.95 - 3.6 | 50 | 256 - 512 | 24 - 40 | 120 | |
|
H8SX/1638, H8SX/1638L H8SX/1638 group and H8SX/1638L group are a 32-bit CISC microcomputer with amaximum operating frequency of 50 MHz. It is upward pin-to-pin compatible withexisting H8SX/1650, 1651, 1657 groups and supports greater ROM size from 256Kto 1MB. The on-chip peripheral functions have been enhanced with 2 units ofTPU, PPG and ADC. The H8SX/1638L Group newly added to H8SX/1638 Group this timeboasts the addition of LVD/POR functions. |
||||||
|
Development Environment |
2.95 - 3.6 | 50 | 256 - 1024 | 24 - 56 | 120 | |
|
H8SX/1622 The H8SX/1622 Group is a 32-bit CISC microcomputer with a maximum operatingfrequency of 50 MHz. It incorporates 16-bit ΔΣADC and is suitable forsensor applications, which needs high-precision measurement. Together with itsoriginal LQFP, surface mount package is newly added to its lineup, whichenables mounting in small devices. |
||||||
|
Development Environment |
3 - 3.6 | 50 | 256 - 256 | 24 - 24 | 144,145 | |
Americas