H8SX/1668MZ Group
Product Overview:
The H8SX/1668MZ Group is a special group for LCD solution.
It becomes the function reduction version of the H8SX/1668R, H8SX/1668M Group.
Key Features:
- CPU
- 32-bit bus
- Power supply voltage: 3.0-3.6 V
- Maximum operating frequency: 50 MHz
- Executes basic instructions in 1 state
- 32bit Internal multiplier/ divider
- Internal memory
- Flash 1024 KB, RAM 56 KB
- Program high speed fetch (32-bit 1 clock access)
- Bus controller (BSC)
- DMA controller (DMAC) : 4 ch
- EXDMAC: 2ch [H8SX/1668R, H8SX/1668M Group:4 ch]
- Data transfer controller (DTC)
- I/O ports: 92 input/output ports, 9 input ports
- 16-bit timer pulse unit (TPU) : 6 ch [H8SX/1668R, H8SX/1668M Group:12 ch]
- Programmable pulse generator (PPG) : 1 unit [H8SX/1668R, H8SX/1668M Group:2 unit]
- 8-Bit timers (TMR) : 8 ch
- Watchdog timer (WDT)
- I2C bus: 2 ch
- LVD/POR* *H8SX/1668MZ only.
- A/D converters (High-speed A/D converters 4 ch x 2 units): 8 ch
- D/A converters: 2 ch
- Operating modes: 7 Operating modes
- Built-in USB2.0 (Full speed)
- Control, bulk, and interrupt mode supported
- Serial communication interface(SCI) : 4 ch [H8SX/1668R, H8SX/1668M Group:6 ch]
- Asynchronous/ clocked synchronous: 4 ch (SCI_0, 1, and 4), asynchronous:2 ch (SCI_6)
- Smart Card I/F: 4 ch
- Hi-speed SCI : 1 ch
- Package
- TQFP-144L(FP-144LV)
- Development environment
- Full Emulator (E6000H)*
- On-chip emulator (E10A-USB)
* The H8SX/1668MZ group does not support E6000H. However, E6000H of the H8SX/1668R group can be used.
H8SX/1668MZ group does not support Full Emulator. However, Full Emulator of H8SX/1658R group
can be used for functional evaluation except LVD/POR. (LQFP only)
Key Applications:
- LCD solution
| Document | Part No. | ROM | RAM | ROM Type | Operating Frequency/ Supply Voltage |
Production Status |
Remarks | Quality Level | Package Code |
| R5F61668RZN50FPU | 1024K | 56K | Flash memory | 50MHz/3.0 to 3.6V | Mass Production | - | Consumer's use | PLQP0144KA-A (FP-144L) |
|
| R5F61668MZN50FPU | 1024K | 56K | Flash memory | 50MHz/3.0 to 3.6V | Mass Production | - | Consumer's use | PLQP0144KA-A (FP-144L) |
Americas