R5F61668RD50FPV
- Overview
- Documentation
- Design Support
Product Spec Buy
| Price | $11.57 | PWM Output | 30(shared with TPU) |
|---|---|---|---|
| CPU | H8SX | 8Bit A/D Converter | - |
| Max. Freq (MHz) | 50 | 10Bit A/D Converter | 8 |
| Subclock | YES | 12Bit A/D Converter | - |
| Bit Size | 32 | 16Bit A/D Converter | - |
| Family | H8SX | 8Bit D/A Converter | 2 |
| Series | H8SX/1600 | 10Bit D/A Converter | - |
| Group | H8SX/1668R | 12Bit D/A Converter | - |
| MMU | NO | 16Bit D/A Converter | - |
| FPU | NO | Operating Ambient Temperature Max | 85 |
| RAM | 56 | Operating Ambient Temperature Min | -40 |
| Program memory | 1024 | CAN (Channels) | - |
| Pin Count | 144 | Ethernet | NO |
| Data Flash | - | USB HOST | NO |
| ROM Type | Flash memory | USB Function | YES |
| Cache type | - | USB OTG | - |
| Int. main oscillator freq | 50 | I2C-bus | 2 |
| PLL | YES | Ext. address bus | - |
| RTC | NO | Ext. data bus (Bit) | - |
| Operating Voltage Max | 3.6 | External Interrupt Pins | 13 |
| Operating Voltage Min | 3 | LCD_Com | - |
| Note1 | - | Low Voltage Detection | NO |
| Note2 | - | Power-On Reset | NO |
| I/O Ports CMOS I/O | 92 | DMAC | 4 |
| On-Chip Debug | YES | EXDMAC | 4 |
| 8-bit Timer | 8 | CSI | 0 |
| 16-bit Timer | 12 | UART | 4 |
| 32-bit Timer | 4 | Lin | - |
| Watchdog Timer | 1 | IEBus | - |
| Other timer | - | Remarks | - |
| PWM Output (up to 8Bit) | - | Application | - |
| PWM Output (9-16Bit) | - | Production Status | Mass Production |
Order Information
| Orderable Part No. | Production Status. | Packing | Environmental | remark |
|---|---|---|---|---|
| R5F61668RD50FPV | Mass Production | - | - | - |
Package & Packing
| Package | |
|---|---|
| Renesas code | PLQP0144KA-A |
| Previous code | FP-144L |
| JEITA code | P-LFQFP144-20x20-0.50 |
| Name | LFQFP |
| Terminal count | 144 |
| Terminal pitch (mm) | 0.5 |
| Mass (g) [Reference value] |
1.2 |
| Mounting height (mm) [MAX] |
1.7 |
| Terminal material - Base | Cu alloy |
| Terminal material - Surface | Sn-Pb |
| Drawing Link | plqp0144ka_a |
| Mount pad | fig0009e |
Americas
