Skip to main content

Product Overview:

The H8SX/1663 (H8SX/1663F, H8SX/1664F) Group is similar to H8SX/1653group, a 32bit CISC microcomputer with a maximum operating frequency of 50 MHz.It is a suitable device for high-speed processing for application controls,etc. Additionally, various peripheral functions, SDRAM I/F and 32 kHzsubclock function are available.

Key Features:

  • CPU
    • 32-bit bus
    • Power supply voltage: 3.0-3.6 V
    • Maximum operating frequency: 50 MHz
    • Executes basic instructions in 1 state
    • 32-bit internal multiplier/ divider
  • Internal memory
    • H8SX/1663F (Flash 384 KB, RAM 40 KB)
    • H8SX/1664F (Flash 512 KB, RAM 40 KB)
    • Program high speed fetch (32-bit 1 clock access)
  • Bus controller (BSC)
    • SDRAM I/F
  • DMA controller (DMAC) : 4 ch
  • Data transfer controller (DTC)
  • I/O ports: 92 input/output ports, 9 input ports
  • 16-bit timer pulse unit (TPU) : 6 ch
  • Programmable pulse generator (PPG)
  • 8-bit timers (TMR) : 8 ch
  • Watchdog timer (WDT)
  • A/D, D/A converters
  • Operating modes: 5 Operating modes
  • Built-in USB2.0 (Full speed)
    • Control, bulk, and interrupt modes supported
  • 32 kHz subclock
  • Serial communication interface(SCI) : 6 ch
    • Asynchronous/ clocked synchronous: 4 ch (SCI_0, 1, 2, and 4), asynchronous:2 ch (SCI_5 and 6)
    • Smart card I/F : 6 ch
    • Hi-speed SCI (720kbps) : 2 ch
  • I2C bus: 2 ch
  • Package
    • LQFP-144V (FP-144LV)
  • Development environment
    • Full ICE (E6000H)
    • On-chip emulator (E10A-USB)

Key Applications:

  • PC peripherals applications
  • Digital consumer applications
  • Barcode scanners
  • POS terminal
  • Printers
  • Scanners

 

Product Lineup:

Loading...

4 matches
(1 to 4 are displayed.)

Compare Document Part No RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF R5F61663N50FPV 40 384 144 3 Mass Production PLQP0144KA-A
(FP-144L)
PDF R5F61663W50FPV 40 384 144 3 Mass Production PLQP0144KA-A
(FP-144L)
PDF R5F61664N50FPV 40 512 144 3 Mass Production PLQP0144KA-A
(FP-144L)
PDF R5F61664W50FPV 40 512 144 3 Mass Production PLQP0144KA-A
(FP-144L)

End of content

Back To Top