Skip to main content

Product Overview:

The H8SX/1657 (H8SX/1656CF, H8SX/1657CF) Group is a microcomputer witha high-speed internal 32-bit H8SX CPU as its core, and the peripheral functionsrequired for system configuration. The H8SX CPU is upward compatible with theH8/300, H8/300H, and H8S CPUs.

H8SX/1656CF and 1657CF are revised version against problems in data transferby SCI. (TN-H8*-A 357A/E)

 

Key Features:

  • CPU
    • 32-bit Bus
    • Power supply voltage: 3.0-3.6 V
    • Maximum operating frequency: 35 MHz
    • Executes basic instructions in 1 state
    • 32-bit Internal multiplier/ divider
  • Internal memory
    • H8SX/1656CF (Flash 512 KB, RAM 24 KB)
    • H8SX/1657CF (Flash 768 KB, RAM 24 KB)
  • Bus controller (BSC)
  • DMA controller (DMAC) : 4 ch
  • Data transfer controller (DTC)
  • I/O ports : 82 input/output ports, 8 input ports
  • 16-bit timer pulse unit (TPU) : 6 ch
  • Programmable pulse generator (PPG)
  • 8-bit timers (TMR) : 4 ch
  • Watchdog timer (WDT)
  • Serial communication interface (SCI):4 ch
  • A/D, D/A converter
  • Operating modes:6 operating modes
  • Package
    • TQFP-120V (TFP-120V)
  • Development environment
    • Full ICE (E6000H)

 

Key Applications:

  • AV/Home User
    • Graphics
  • PC-related
    • PC, Storage System, Printer, Scanner
  • Network
  • Industry/Security
  • Amusement

Product Lineup:

Loading...

4 matches
(1 to 4 are displayed.)

Compare Document Part No Buy or Sample RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF R5F61657CN35FTV - 24 768 120 3 Mass Production PTQP0120LA-A
(TFP-120)
PDF R5F61657CW35FTV - 24 768 120 3 Mass Production PTQP0120LA-A
(TFP-120)
PDF R5F61656CN35FTV Buy / Sample 24 512 120 3 Mass Production PTQP0120LA-A
(TFP-120)
PDF R5F61656CW35FTV - 24 512 120 3 Mass Production PTQP0120LA-A
(TFP-120)

End of content

Back To Top