Product Overview:
The H8SX/1653 (H8SX/1653F, H8SX/1654F) Group is a 32-bit CISC microcomputerwith a maximum operating frequency of 50 MHz. It is a suitable device forhigh-speed processing for application controls, etc. Additionally, variouscommunication functions are supported, and simple, high-speed communicationwith external devices is possible.
Key Features:
- CPU
- 32-bit bus
- Power supply voltage: 3.0-3.6 V
- Maximum operating frequency: 50 MHz
- Executes basic instructions in 1 state
- 32bit Internal multiplier/ divider
- Internal memory
- H8SX/1653F(Flash 384 KB, RAM 40 KB)
- H8SX/1654F(Flash 512 KB, RAM 40 KB)
- Program high speed fetch (32-bit 1 clock access)
- Bus controller (BSC)
- DMA controller (DMAC) : 4 ch
- Data transfer controller (DTC)
- I/O ports: 75 input/output ports, 9 input ports
- 16-bit timer pulse unit (TPU) : 6 ch
- Programmable pulse generator (PPG)
- 8-Bit timers (TMR) : 8 ch
- Watchdog timer (WDT)
- I2C bus: 2 ch
- A/D, D/A converter
- Operating modes: 5 Operating modes
- Built-in USB2.0 (Full speed)
- Control, bulk, and interrupt mode supported
- Serial communication interface(SCI) : 6 ch
- Asynchronous/ clocked synchronous: 4 ch (SCI_0, 1, 2, and 4), asynchronous:2 ch (SCI_5 and 6)
- Smart Card I/F: 6 ch
- Hi-speed SCI : 2 ch
- Package
- TQFP-120V(TFP-120V)
- Development environment
- Full ICE (E6000H)
- On-chip emulator (E10A-USB)
Key Applications:
- PC peripherals applications
- Digital consumer applications
- Barcode scanners
- POS terminal
- Printers
- Scanners
Product Lineup:
Loading...
Americas