H8SX/1650, H8SX/1651
Product Overview:
The H8SX/1650,1651 Group is a microcomputer with a high-speed internal32-bit
H8SX CPU as its core, and the peripheral functions required for systemconfiguration.
The H8SXCPU is upward compatible with the H8/300, H8/300H, and H8S CPUs.
H8SX family ROMless products support booting ofprograms to external flash memory.
By using this function, writing programs to onboardexternal flash memory can be accomplished easily.
H8SX/1650C and 1651C are revised version against problems in data transferby SCI. (TN-H8*-A 357A/E)
The chip select signal is added in H8SX/1650C.
PF7: CS4-C, CS5-C, CS6-C, CS7-C
PF6: CS6-D
PF5: CS5-D
Key Features:
- CPU
- 32-bit Bus
- Power supply voltage: 3.0-3.6 V
- Maximum operating frequency: 50 MHz
- Executes basic instructions in 1 state
- 32bit Internal multiplier/ divider
- Internal memory
- H8SX/1650C(ROM-less, RAM 24 KB)
- H8SX/1651C(ROM-less, RAM 40 KB)
- Bus controller (BSC)
- DMA controller (DMAC) : 4 ch (H8SX/1651)
- Data transfer controller (DTC)
- I/O port : 81 input/output ports, 9 input ports
- 16-bit timer pulse unit (TPU) : 6 ch
- Programmable pulse generator (PPG)
- 8-bit timers (TMR) : 4 ch
- Watchdog timer (WDT)
- Serial communication interface (SCI)
- H8SX/1650C:4 ch
- H8SX/1651C:5 ch
- A/D, D/A converters
- Operating mode:2 operating modes
- Package
- LQFP-120V (FP-120BV)
- Development environment
- Full ICE (E6000H)
- On-chip emulator (E10A-USB)
(H8SX/1651C only. 1650C users could use 1651C for debugging.)
Key Applications:
- AV/home user products
- Graphics
- PC-related
- PC, storage systems, imaging
- Network
- Industry/ security
- Amusement
Product Lineup:
Loading...
Americas