Skip to main content

Product Overview:

The H8SX/1500 series has the Renesas exclusive high-speed, high-performance 32-bit CISC H8SX CPU core. Renesas has maintained object level compatibility with its existing H8 and H8S products while increasing the maximum operating frequency to 48 MHz. The series is also equipped with peripheral functions very suitable for automotive controls, such as SSU and CAN, which are LAN standard and employ a 5 V single power supply. It is a series well suited for industrial use, with the automotive field and factory automation as the focus. Models with large capacity flash memory and  improved peripheral functions are currently in development.
*SSU:Synchronous Serial Communication Unit

Key Applications

  • Automotive
    • Safe-running systems, body chassis systems
  • Factory automation

 


H8SX/1500 Series Roadmap H8SX/1520R Group H8SX/1580 Group H8SX/1544 Group

 

Lineup:

H8SX/1520R

The H8SX/1520R Group is a single-chip microcomputer with a high-speedinternal 32-bit H8SX CPU as its core, and the peripheral functions required forsystem configuration. The H8SX CPU is upward compatible with the H8/300,H8/300H, and H8S CPUs.

H8SX/1544

The H8SX/1544 Group is a single-chip microcomputer with a high-speedinternal 32-bit H8SX CPU as its core, and the peripheral functions required forsystem configuration. The H8SX CPU is upward compatible with the H8/300,H8/300H, and H8S CPUs.

H8SX/1580

The H8SX/1580 Group is a single-chip microcomputer with a high-speedinternal 32-bit H8SX CPU as its core, and the peripheral functions required forsystem configuration. The H8SX CPU is upward compatible with the H8/300,H8/300H, and H8S CPUs.


End of content

Back To Top