Product Overview:
The H8SX/1580 Group is a single-chip microcomputer with a high-speedinternal 32-bit H8SX CPU as its core, and the peripheral functions required forsystem configuration. The H8SX CPU is upward compatible with the H8/300,H8/300H, and H8S CPUs.
Key Features:
- CPU (0.18 μm process)
- 32-bit bus
- Power supply voltage: 4.5-5.5 V
- Excutes basic instructions in 1 state
- Maximum operating frequency: 48 MHz
- Minimum instruction execution: 21ns (48 MHz @ 5.0 V)
- Internal multiplier / divider
- Internal memory
- Flash memory: 256 kB
- RAM: 12 kB
- Enhanced instructions for improved code efficiency
- Peripheral modules
- 16-bit timer pulse unit (TPU): 12 ch
- Serial communication interface (SCI): 2 ch
- Synchronous serial communication unit (SSU): 3 ch
- A/D converter: 16 ch
- On-chip debugging module: H-UDI (based on JTAG I/F)
- Development environment
- Full ICE (E6000H)
- On chip emulator (E10A)
- Package
- LQFP-120
Key Applications:
- Consumer applications
- System controller
Product Lineup:
Loading...
Americas