Skip to main content

Product Overview:

The H8S/20215, 20203 Group uses a high-performance H8S/2000 CPU core, enabling maximum 20 MHz operation at a power supply voltage of 2.7 V to 5.5 V, and incorporates 128K or 96K or 192K or 256 Kbytes of flash memory for program storage plus two 4-Kbyte blocks of data flash* for data storage use.
An on-chip event link controller and peripheral I/O mapping controller are also provided as first-time functions for Renesas Electronics.
The H8S/20215, 20203 Group also includes peripheral functions such as the DTC (data transfer controller) and D/A converter provided in current H8S Family products, and the high-performance timer, SCI, etc., provided in the H8/300H Tiny Series and R8C/Tiny Series, enabling a transition to be made to this new series.
The E8a on-chip debugging emulator and the E100 full-spec emulator are available as a development environment, enabling a debugging environment to be constructed at low cost.

< Notes >
Notes: Data flash: Proprietary Renesas Electronics flash memory used mainly for data storage separately from flash memory normally used for software storage

Key Features:

  • High-speed H8S/2000 central processing unit with the internal 16-bit architecture
    • Upward-compatible with H8/300H CPU on the object level
    • Sixteen 16-bit general registers
    • 65 basic instructions
  • Peripheral functions
    • Timer RA
    • Timer RB
    • Timer RD
    • Timer RE
    • Timer RG
    • Watchdog timer
    • SCI (asynchronous or clocked synchronous serial communication interface) × 3 channels
    • I2C bus interface/synchronous serial communication unit: 1 channel
    • 10-bit A/D converter
    • 8-bit D/A converter
    • POR/LVD (Power-on reset and low-voltage detection circuits) (optional)
    • Low-speed on-chip oscillator
    • Event link controller
    • Peripheral I/O mapping controller
    • Data transfer controller

 

Key Applications:

Products in a wide range of fields, including the following:

  • Electrical home appliances: Indoor air conditioner units, IH cookers, microwave ovens, etc.
  • Industrial equipment: Measuring instruments, motor control devices, etc.
  • Security devices: Intruder detection, home security systems, etc.
  • Office equipment: Copiers, printers, etc.

Product Lineup:

Loading...

8 matches
(1 to 8 are displayed.)

Compare Document Part No Buy or Sample RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF R4F20202DFD - 8 96 80 2.7 Mass Production PLQP0080JA-A
(FP-80W)
PDF R4F20214DFD - 12 192 80 2.7 Mass Production PLQP0080JA-A
(FP-80W)
PDF R4F20202NFD - 8 96 80 2.7 Mass Production PLQP0080JA-A
(FP-80W)
PDF R4F20214NFD - 12 192 80 2.7 Mass Production PLQP0080JA-A
(FP-80W)
PDF R4F20203DFD - 8 128 80 2.7 Mass Production PLQP0080JA-A
(FP-80W)
PDF R4F20215DFD - 12 192 80 2.7 Mass Production PLQP0080JA-A
(FP-80W)
PDF R4F20203NFD - 8 128 80 2.7 Mass Production PLQP0080JA-A
(FP-80W)
PDF R4F20215NFD - 12 256 80 2.7 Mass Production PLQP0080JA-A
(FP-80W)

End of content

Back To Top