Skip to main content

Product Overview:

H8S/20115R Group, H8S/20103R Group microcontrollers have improved usability and capabilities by enhancing the basic functions (timers, serial interface, and D/A converter) of 64-pin H8/300H Tiny products and adding new functions (event link controller and peripheral I/O mapping controller) plus a data transfer controller. They are also equipped with a built-in high-precision high-speed on-chip oscillator.
With 256 Kbytes of flash memory and 12 Kbytes of RAM built-in, real-time OS can be embedded.
An on-chip debugging emulator (E8a) is supported, providing a low-cost development environment.

Key Features:

  • 16-bit high-speed H8S/2000 CPU
    • Upwardly compatible with H8/300H CPUs at object level
    • General-register architecture (sixteen 16-bit general registers)
    • 65 basic instructions
  • Peripheral functions
    • Timer RA
    • Timer RB
    • Timer RC
    • Timer RD (2 units)
    • Timer RE
    • Timer RG
    • 8-bit timers (TMR)
    • Watchdog timer
    • SCI (asynchronous or clock synchronous serial communication interface) x three channels
    • I2C bus interface/synchronous serial communication unit
    • Serial communication interface (SCIX)
    • 10-bit A/D converter
    • 8-bit D/A converter
    • POR/LVD (power-on reset & low-voltage detection circuit)
    • Low-speed on-chip oscillator
    • Event link controller
    • Peripheral I/mapping controller
    • Data transfer controller

Key Applications:

Products in a wide range of fields, including the following:

  • Electrical home appliances: Indoor air conditioner units, IH cookers, microwave ovens, etc.
  • Industrial equipment: Measuring instruments, motor control devices, etc.
  • Security devices: Intruder detection, home security systems, etc.
  • Office equipment: Copiers, printers, etc.

Product Lineup:

Loading...

16 matches
(1 to 16 are displayed.)

Compare Document Part No Buy or Sample RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF R4F20102RDFA - 8 96 64 2.7 New Products PLQP0064KB-A
(64P6Q-A)
PDF R4F20102RDFB - 8 96 - 2.7 New Products -
PDF R4F20102RNFA - 8 96 64 2.7 New Products PLQP0064KB-A
(64P6Q-A)
PDF R4F20102RNFB - 8 96 - 2.7 New Products -
PDF R4F20103RDFA - 8 128 64 2.7 New Products PLQP0064KB-A
(64P6Q-A)
PDF R4F20103RDFB - 8 128 - 2.7 New Products -
PDF R4F20103RNFA - 8 128 64 2.7 New Products PLQP0064KB-A
(64P6Q-A)
PDF R4F20103RNFB - 8 128 - 2.7 New Products -
PDF R4F20114RDFA - 12 192 64 2.7 New Products PLQP0064KB-A
(64P6Q-A)
PDF R4F20114RDFB - 12 192 - 2.7 New Products -
PDF R4F20114RNFA - 12 192 64 2.7 New Products PLQP0064KB-A
(64P6Q-A)
PDF R4F20114RNFB - 12 192 - 2.7 New Products -
PDF R4F20115RDFA - 12 256 64 2.7 New Products PLQP0064KB-A
(64P6Q-A)
PDF R4F20115RDFB - 12 256 - 2.7 New Products -
PDF R4F20115RNFA - 12 256 64 2.7 New Products PLQP0064KB-A
(64P6Q-A)
PDF R4F20115RNFB - 12 256 - 2.7 New Products -

Alliance Partners


End of content

Back To Top