Overview
A high-level product series even within the H8S family, these products incorporate high-level peripheral functions such as a 16-bit multiplier, high-speed A/D (1μs) and motor management timer (MMT). The lineup has also been enhanced by products equipped with built-in CAN optimal for automotive applications. They are perfect for use in in-vehicle LAN and automotive meters as well as printers and PPCs, etc.
Key Applications
Printer, PPCs, in-vehicle LAN, automotive meters
Roadmap
![]() |
Lineup:
H8S/2602
The H8S/2602 Group of microcomputers is equipped with 16bit x 16bitmultipliers. These 80-pin package products support 5V interface.
H8S/2604
The H8S/2604 Group of microcomputers is equipped with 16bit x 16bitmultipliers. These 100-pin package products support 5V interface.
H8S/2607
The H8S/2607 Group of microcomputers is equipped with 16bit x 16bitmultipliers. These 128-pin package products support 5V interface.
H8S/2609
The H8S/2609 Group of microcomputers is equipped with 16bit x 16bitmultipliers. These 144-pin package products support 5V interface.
H8S/2612
This group of microcomputers incorporates 16bit x 16bit multipliers. These80-pin products are equipped with built-in motor management timer (MMT) and CANinterface in addition to the standard peripheral modules.
H8S/2615
This group of microcomputers incorporates 16bit x 16bit multipliers. Theyare equipped with built-in features such as CAN interface, subclock divider andPLL clock frequency multiplier in addition to the standard peripherals.Additionally, switching over is simple due to pin-compatibility (80-pin) withH8S/2612.
H8S/2628
This group of microcomputers incorporates 16bit x 16bit multipliers. Withenhanced serial transmission features like a synchronous serial communicationunit and SCI, these 100-pin package products are equipped with built-infeatures such as CAN interface, synchronous serial communication unit: 2ch andPLL clock frequency multiplier in addition to the standard peripherals.
H8S/2630, 2639, 2638, 2636, 2635
The H8S/2630, 2639, 2638, 2636, 2635 group of microcomputers contains 16bitx 16bit multipliers. These 128-pin products incorporate modules such as2-channel CAN interface, micro-step motor control timer, 384kB flash memory(H8S/2630), I2C bus interface (H8S/2638, H8S/2639, H8S/2630), subclockfrequency divider (H8S/2639. H8S/2630) and PLL clock frequency multiplier inaddition to the standard peripherals.
H8S/2633
This group of products incorporates a built-in subclock (32kHz oscillationcircuit). These microcomputers have built-in 16bit x 16bit multipliers. These120-pin and 128-pin package products are equipped with serial 5ch (I2C bus2ch), DMA controller 2ch, PLL clock frequency multiplier and powerful timers inaddition to the standard peripheral modules.
H8S/2643
This group of microcomputers is an I/O enhanced version of the 16bit x 16bitbuilt-in multiplier H8S/2633 Group products. These 120-, 128- and 144-pinproducts incorporate SCI5ch, PLL clock frequency multiplier and powerful timersin addition to the standard peripheral modules.
H8S/2648, 2646
This group of microcomputers incorporates 16bit x 16bit multipliers. These144-pin products are equipped with built-in CAN interface 2ch, LCDcontroller/driver, microstep motor control timer, PC break controller and PLLclock frequency multiplier in addition to the standard peripheral modules.
H8S/2649
This group of microcomputers incorporates 16bit x 16bit multipliers. These144-pin products are equipped with built-in CAN interface 2ch, LCDcontroller/driver and microstep motor control timer in addition to the standardperipheral modules
H8S/2655
This group of microcomputers incorporates 16bit x 16bit multipliers. These120- and 128-pin products are equipped with high-level peripheral features suchas a built-in high-speed A/D converter (conversion time: 1μs in scan mode) andDMAC in addition to the standards.
H8S/2668
This group of products incorporates a 16bit x 16bit multiplier, 33MHz/3.3Vhigh-speed operation and compact peripherals. In addition, pin-compatibilitywith the H8S/2678 Group (144-pin) makes switching over simple.
H8S/2678, 2678R
This group of microcomputers incorporates 16bit x 16bit multipliers. Theyare equipped with built-in IRQ (H8S/2678), EXDMAC (H8S/2678) and SDRAM I/F(H8S/2678R) in addition to the standard peripheral modules. These 144-pinproducts have improved usability due to the deletion of EEMOV dummy read,improved IPR independence (EXDMAC) and IRQI, etc.
Americas