Skip to main content

Product Overview:

The H8S/2688 Group of products incorporates a 16bit x 16bit multiplier,33MHz/3.3V high-speed operation and compact peripherals. In addition,pin-compatibility with the H8S/2678 Group (144-pin) makes switching oversimple.

Key Features:

  • 33MHz (3.0V~3.6V)
  • Minimum instruction execution time
    • 30ns (33MHz/3.3V)
  • Large-capacity memory
    • 384kB/16kB (Single F=ZTAT power supply)
      :H8S/2667F
  • Reduction in peripherals
  • Pin-compatibility with H8S/2678 Group
  • Packages

Package

Code
(New Renesas Code)

Body size

Pin pitch

LQFP-144
(See Product Lineup.)
FP-144H (PLQP0144KC-A)
(See Product Lineup.)

20.0×20.0mm

0.5mm

Key Applications:

Game devices, music devices, remote controls, office appliances, PCperipherals, communication devices (telephones), home information appliances,digital consumer products

Built-in Functions

  • High-speed H8S/2000 central processing unit with 16-bit architecture
    • Upward-compatible with H8/300 and H8/300H CPUs on the object level
    • Sixteen 16-bit general registers
    • 69 basic instructions
    • Address space: 16 Mbyte
  • Interrupts
    • Internal: 40
    • External: 9
  • Bus controller
    • External data bus width: 8/16 bits
  • Peripheral functions
    • Data transfer controller (DTC) x 85 ch
    • 16-bit timer pulse unit (TPU) x 6 ch
    • Programmable pulse generator (PPG) x 16 ch
    • 8-bit timer (TMR) x 2 ch
    • Watchdog timer (WDT) x 1 ch
    • Asynchronous or clocked synchronous serial communication interface (SCI) x3 ch
    • 10-bit A/D converter x 12 ch
    • 8-bit D/A converter x 4 ch
    • Clock pulse generator
  • General I/O ports
    • I/O pins: 103
    • Input-only pins: 12

Image

Product Lineup:

Loading...

1 matches
(1 to 1 are displayed.)

Compare Document Part No Buy or Sample RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF HD64F2667VFQ33 Buy / Sample 16 384 144 3 Mass Production PLQP0144KC-A
(FP-144H)

Alliance Partners


End of content

Back To Top