Skip to main content

Product Overview:

The H8S/2602 Group of microcomputers is equipped with 16bit x 16bitmultipliers. These 80-pin package products support 5V interface.

Key Features:

  • H8S/2600 CPU
    • High-speed operation: 5V/20MHz
    • Single-state basic instruction execution
    • On-chip multiplier: 16bit x 16bit (4 states)H8S/2602 (128KB/4KB)
    • H8S/2601 (64KB/4KB)
  • I/O ports (input/output)
    • 56
  • Timers
    • TPU (16-bit timer pulse unit) x 6ch
    • PPG (programmable pulse generator) x 8ch
    • WDT (watchdog timer) x 1ch
  • SCI
    • Synchronous/asynchronous selectable x 2ch
  • A/D converter
    • 10bit x 12ch
  • Data transfer
    • DTC (data transfer module) x 85ch
  • Temperature ranges:
    • -40℃ to 85℃
    • -20℃ to 75℃
  • Packages
    Package (Code) Body Size Pin Pitch
    QFP-80
    (See Product Lineup.)
    FP-80Q (PRQP0080JD-A)
    (See Product Lineup.)
    14.0×14.0mm 0.65mm

Package Items

Key Applications:

Industrial

Image

Product Lineup:

Loading...

Alliance Partners


End of content

Back To Top