Overview
The H8S family which can support 3-V/5-V mixed systems with an on-board sub-clock and large-capacity flash memory (384 kB - 512 kB).
It is well-suited for car audio system and automotive accessory applications due to the HCAN, IC bus lineup.
Key Applications
Car audio systems and Printers
Roadmap
.
![]() |
Product Lineup:
| Documents | Tools | Operating Voltage (V) |
Max. Frequency (MHz) |
Program Memory (KB) |
RAM (KB) |
Pins |
|---|---|---|---|---|---|---|
|
H8S/2556, 2552, 2506 This LSI is a high-performance microcomputer made up of the H8S/2000 CPUwith an internal 32-bit configuration as the core, and the peripheral functionsrequired to configure a system. |
||||||
|
Development Environment |
3 - 5.5 | 26 | 384 - 512 | 24 - 32 | 144,176 | |
Americas