H8S/2556, 2552, 2506
Product Overview:
This LSI is a high-performance microcomputer made up of the H8S/2000 CPUwith an internal 32-bit configuration as its core, and the peripheral functionsrequired to configure a system.
A single-power flash memory version is available for this LSI’s ROM. The flashversion provides flexibility as it can be reprogrammed in no time to cope withall situations from the early stages of mass production to full-scale massproduction. This is particularly applicable to application devices withspecifications that will most probably change.
Key Features:
- Operating frequency (MHz)/Supply voltage (V)
- 20MHz/3.0 to 5.5V(H8S/2556)
- 26MHz/3.0 to 5.5V(H8S/2552,2551, H8S/2506,2505)
- On-chip memory
- 512kB/32kB: H8S/2556, H8S/2552, H8S/2506
- 384kB/32kB: H8S/2505
- 384kB/24kB: H8S/2551
- I/O Ports
- Two types of power supply selectable: 3.0 to 5.5V
- PLL circuit
- System clock multiplication possible: ×1 or ×2
- Bus interface functions
- SCI × 5ch
- l2C × 2ch
- IE × 1ch(H8S/2552)
- CAN × 1ch(H8S/2556)
- Packages (QFP-144)
- FP-144J(20× 20 mm, 0.5mm pitch)
- BP-176V (13.0 x 13.0mm, 0.8mm pitch: Except for H8S/2556 Group)
Key Applications:
- H8S/2506
- Audio, Car Audio, Home Appliances, PC Peripherals(External memory, Input,Output), FA Power source, Automotive Car Navigation, home informationappliances, and Digital consumer applications
- H8S/2552
- Car Audio and Automotive Car Navigation
- H8S/2556
- Car Audio and Automotive Car Navigation
Built-in Functions
- High-speed H8S/2000 central processing unit with 16-bit architecture
- Upward-compatible with H8/300 and H8/300H CPUs on an object level
- Sixteen 16-bit general registers
- 65 basic instructions
- Address space: 16M byte
- Interrupt
- Internal: 69
- External: 9
- Bus controller
- External data bus width: 8/16 bits
- Varioius peripheral functions
- PC break controller
- Data transfer controller (DTC) x 85ch
- 16-bit timer-pulse unit (TPU) x 6ch
- 8-bit timer (TMR) x 4ch
- Watchdog timer (WDT) x 2ch
- Serial communication interface (SCI) x 5ch
- I2C bus interface 2 (IIC2) x 2ch
- 10-bit A/D converter x 16ch
- 8-bit D/A converter x 2ch
- IEBusTM controller (IEB) (H8S/2552, H8S/2551) x 1ch
- Controller area network (HCAN) (H8S/2556) x 1ch
- General I/O ports
- H8S/2556 Group
- I/O pins: 102
- HCAN pins: 2 (one input and one output)
- Input-only pins: 16
- H8S/2552 Group and H8S/2506 Group
- I/O pins: 104
- Input-only pins: 16
- H8S/2556 Group
Product Lineup:
Loading...
Americas