H8S/2472, 2463, 2462
Product Overview:
H8S/2472, 2463, and 2462 Group products incorporate an Ethernet controllerand USB (2.0, full-speed)* and can be used in a variety of fields such ascommunication equipment and so on. Furthermore, on-chip emulator (E10A) supportenables development using more economical development tools. Packages of LQFP-144-pin (H8S/2463 and H8S/2462) and BGA-176-pin (H8S/2472) are available.
*H8S/2472Group only.
Key Features:
- 16-bit high-speed H8S/2600 CPU
- Object level upward-compatibility with H8/300 and H8/300H CPUs
- Sixteen 16-bit general registers
- Sixty-nine basic multiply-and-accumulate instructions
- On-chip memory
- 512 KB Flash ROM
- 40 KB RAM
- A wealth of peripheral functions
- Package
- H8S/2472 Group
Package (code) Body size Pin pitch PLBG0176GA-A 13×13mm 0.8mm - H8S/2463 Group
Package (code) Body size Pin pitch PTQP0144LC-A 16×16mm 0.4mm - H8S/2462 Group
Package (code) Body size Pin pitch PLQP0144KA-A 20×20mm 0.5mm
- H8S/2472 Group
Key Applications:
Server peripheral control, communication equipment, home appliances, officeequipment, PC peripherals, industrial equipment, digital consumer electronics,etc.
General Functions
- High-speed H8S/2600 central processing unit with an internal 16-bitarchitecture
- Upward-compatible with H8/300 and H8/300H CPUs on an object level
- Sixteen 16-bit general registers
- 69 basic instructions
- Multiplication and accumulation instructions
- Interrupts
- External: 17
- Bus controller
- External data bus width: 8/16 bits
- Varioius peripheral functions
- Data transfer controller (DTC)
- 14-bit PWM timer (PWMX)
- 16-bit free-running timer (FRT)
- 8-bit timer (TMR)
- Watchdog timer (WDT)
- Asynchronous or synchronous serial communication interface (SCI)
- CRC operation circuit (CRC)
- Serial communication interface with FIFO (SCIF)
- Synchronous serial communication unit
- I2C bus interface (IIC)
- LPC interface (LPC)
- Ethernet controller (EtherC)
- Direct memory access controller for Ethernet controller (E-DMAC)
- USB function module(USB) *
- 10-bit A/D converter
- Platform Environment Control Interface (PECI)
- Boundary scan(JTAG)
- Clock pulse generator
- General I/O ports
- H8S/2472
I/O pins: 110
Input-only pins: 9 - H8S/2462
I/O pins: 106
Input-only pins: 9
- H8S/2472
Product Lineup:
Loading...
Americas