Product Spec
Buy
| Price |
$8.58 |
PWM Output |
4(PWM) |
| CPU |
H8S/2600 |
8Bit A/D Converter |
- |
| Max. Freq (MHz) |
34 |
10Bit A/D Converter |
8 |
| Subclock |
YES |
12Bit A/D Converter |
- |
| Bit Size |
16 |
16Bit A/D Converter |
- |
| Family |
H8S |
8Bit D/A Converter |
- |
| Series |
H8S/2400 |
10Bit D/A Converter |
- |
| Group |
H8S/2472 |
12Bit D/A Converter |
- |
| MMU |
NO |
16Bit D/A Converter |
- |
| FPU |
NO |
Operating Ambient Temperature Max |
75 |
| RAM |
40 |
Operating Ambient Temperature Min |
-20 |
| Program memory |
512 |
CAN (Channels) |
- |
| Pin Count |
176 |
Ethernet |
YES |
| Data Flash |
- |
USB HOST |
NO |
| ROM Type |
Flash memory |
USB Function |
YES |
| Cache type |
- |
USB OTG |
- |
| Int. main oscillator freq |
34 |
I2C-bus |
6 |
| PLL |
YES |
Ext. address bus |
- |
| RTC |
NO |
Ext. data bus (Bit) |
- |
| Operating Voltage Max |
3.6 |
External Interrupt Pins |
33 |
| Operating Voltage Min |
3 |
LCD_Com |
- |
| Note1 |
- |
Low Voltage Detection |
NO |
| Note2 |
- |
Power-On Reset |
NO |
| I/O Ports CMOS I/O |
110 |
DMAC |
- |
| On-Chip Debug |
YES |
EXDMAC |
- |
| 8-bit Timer |
4 |
CSI |
0 |
| 16-bit Timer |
1 |
UART |
3 |
| 32-bit Timer |
- |
Lin |
- |
| Watchdog Timer |
2 |
IEBus |
- |
| Other timer |
- |
Remarks |
USB |
| PWM Output (up to 8Bit) |
- |
Application |
- |
| PWM Output (9-16Bit) |
- |
Production Status |
Mass Production |
Order Information
| Orderable Part No. |
Production Status. |
Packing |
Environmental |
remark |
|
R4F2472VBR34V
|
Mass Production
|
Tray
|
Pb Free
|
Consumer
|
Package & Packing
| Package |
| Renesas code |
PLBG0176GA-A |
| Previous code |
BP-176V |
| JEITA code |
P-LFBGA176-13x13-0.80 |
| Name |
LFBGA |
| Terminal count |
176 |
| Terminal pitch (mm) |
0.8 |
| Dimensions (mm) |
13x13 |
Mass (g) [Reference value] |
0.45 |
Mounting height (mm) [MAX] |
1.4 |
| Terminal material - Base |
Sn-Ag-Cu |
| Terminal material - Surface |
- |
| Drawing Link |
plbg0176ga_a |
| Mount pad |
fig0013e |
| Packing |
Container JEDEC tray |
tray0070 |
Packing JEDEC Tray Complete dry pack |
tray-D |