Overview
This product series has an improved lineup of low-voltage/high-speed operation (25 - 33 MHz@3.3V) and abundant memory variations from internal ROM-less memory to flash memory (128 kB - 512 kB) equipped versions.
Because it is a general-purpose product in the H8S family, it is well-suited for a large variety of system control applications.
Key Applications
Printer, Plain paper copiers, Automobile LANs, and Automobile meters
Roadmap
![]() |
Product Lineup:
| Documents | Tools | Operating Voltage (V) |
Max. Frequency (MHz) |
Program Memory (KB) |
RAM (KB) |
Pins |
|---|---|---|---|---|---|---|
|
H8S/2378, 2378R The H8S/2378 Group and H8S/2378R Group microcomputers (MCU) made up of theH8S/2000 CPU employing Renesas Electronics's original architecture as theircores, and the peripheral functions required to configure a system. |
||||||
|
Development Environment |
3 - 3.6 | 35 | 256 - 512 | 16 - 32 | 144,145 | |
|
H8S/2368 This LSI is equipped with direct memory access controller (DMAC) and datatransfer controller (DTC) bus masters, ROM and RAM memory, a 16-bit timer pulseunit (TPU), a programmable pulse generator (PPG), 8-bit timers (TMR), awatchdog timer (WDT), serial communication interfaces (SCI and IrDA), a 10-bitA/D converter, an 8-bit D/A converter, and I/O ports as onchip peripheralmodules required for system configuration. I2C bus interface 2 (IIC2) can alsobe included as an optional interface. |
||||||
|
Development Environment |
3 - 3.6 | 34 | 256 - 512 | 16 - 32 | 120,128 | |
|
H8S/2398, 2357 This LSI is equipped with ROM, RAM, a bus controller, a data transfer controll (DTC), a programmable pulse generator (PPG), three types of timers, a serial communication interface (SCI), a D/A converter, an A/D converter, and I/O ports as on-chip peripheral functions. This LSI is suitable for use as an embedded microcomputer for high-level control systems. |
||||||
|
Development Environment |
2.7 - 5.5 | 20 | 128 - 256 | 4 - 32 | 120,128 | |
|
H8S/2355 On-chip supporting functions include a 16-bit timer pulse unit (TPU), 8-bit timers, watchdog timer (WDT), serial communication interface (SCI), A/D converter, D/A converter, and I/O ports. An on-chip data transfer controller (DTC) is also provided, enabling high-speed data transfer without CPU intervention. Use of the H8S/2355 Group enables compact, high-performance systems to be implemented easily. |
||||||
|
Development Environment |
2.7 - 5.5 | 20 | 32 - 128 | 2 - 4 | 120,128 | |
|
H8S/2350 On-chip supporting functions include a 16-bit timer pulse unit (TPU), programmable pulse generator (PPG), watchdog timer (WDT), serial communication interface (SCI), A/D converter, D/A converter, and I/O ports. In addition, an on-chip DMA controller (DMAC) and data transfer controller (DTC) are provided, enabling high-speed data transfer without CPU intervention. Use of the H8S/2350 Group enables easy implementation of compact, high-performance systems capable of processing large volumes of data. |
||||||
|
Development Environment |
2.7 - 5.5 | 20 | 64 - 64 | 2 - 2 | 120,128 | |
|
H8S/2345 On-chip supporting functions include a 16-bit timer pulse unit (TPU), 8-bit timers, watchdog timer (WDT), serial communication interface (SCI), A/D converter, D/A converter, and I/O ports. An on-chip data transfer controller (DTC) is also provided, enabling high-speed data transfer without CPU intervention. Use of the H8S/2345 Group enables compact, high-performance systems to be implemented easily. |
||||||
|
Development Environment |
2.7 - 5.5 | 20 | 32 - 128 | 2 - 4 | 100 | |
|
H8S/2339 On-chip supporting functions include a 16-bit timer pulse unit (TPU), programmable pulse generator (PPG), 8-bit timer, watchdog timer (WDT), serial communication interface (SCI), A/D converter, D/A converter, and I/O ports. In addition, an on-chip DMA controller (DMAC) and data transfer controller (DTC) are provided, enabling high-speed data transfer without CPU intervention. Use of the H8S/2339 Group, H8S/2329 Group and H8S/2319 Group, enable easy implementation of compact, high-performance systems capable of processing large volumes of data. |
||||||
|
Development Environment |
2.7 - 3.6 | 25 | 64 - 384 | 8 - 32 | 144 | |
|
H8S/2329 On-chip supporting functions include a 16-bit timer pulse unit (TPU),programmable pulse generator (PPG), 8-bit timer, watchdog timer (WDT), serialcommunication interface (SCI), A/D converter, D/A converter, and I/O ports. Inaddition, an on-chip DMA controller (DMAC) and data transfer controller (DTC)are provided, enabling high-speed data transfer without CPU intervention. Useof the H8S/2329 Group enables easy implementation of compact, highperformancesystems capable of processing large volumes of data. |
||||||
|
Development Environment |
2.7 - 3.6 | 25 | 32 - 512 | 4 - 32 | 120,128 | |
|
H8S/2319 This LSI is equipped with ROM, RAM, a bus controller, data transfer controller (DTC), a 16-bit timer pulse unit (TPU), a watchdog timer (WDT), a serial communication interface (SCI), a D/A converter, an A/D converter, and I/O ports as on-chip supporting modules. This LSI is suitable for use as an embedded processor for high-level control systems. |
||||||
|
Development Environment |
2.7 - 3.6 | 25 | 64 - 512 | 4 - 16 | 100,113 | |
Americas