Overview
This is a low power consumption product series lineup within the H8S series boasting low-voltage operation (Flash models 2.2V, MaskROM models 2.2.V) as well as an internal subclock, and incorporating built-ins such as USB function, LCD controller (LCDC), I2C bus and IE bus. They are optimal for application in mobile phones, general-purpose USB devices and car audio systems.
Key Applications
Mobile phones, MDs, scanners, car audio systems, gas meters, notebook PCs, PC servers
Roadmap
![]() |
Lineup:
H8S/2214
In addition to the standard peripherals, this small package model has abuilt-in DMAC and DTC. Furthermore, the built-in high-speed SCI enables datatransfer at high speeds.
H8S/2215
Incorporating an on-chip high-speed SCI, DMAC, and DTC in addition to thestandard peripheral modules in a small package, this product group is capableof high-speed data transfer. Furthermore, flash memory programming via USB issupported by the inclusion of a USB interface(control/bulk/interrupt/isochronous transfer). The H8S/2215R and the H8S/2215Tsupport on-chip emulation (E10A-USB), making development using more economicaldevelopment tools possible.
H8S/2218, 2212
Products in the H8S/2218 and 2212 Group are equipped with on-chip 32 kHzoscillation circuit subclocks. Incorporating an on-chip high-speed SCI, DMAC,and DTC in addition to the standard peripheral modules in a small package, thisproduct group is capable of high-speed data transfer. Additionally, flashmemory programming via USB is supported by the inclusion of a USB interface(control/bulk/interrupt transfer). Since on-chip emulation (E10A) is supported(flash memory version only), development using more economical developmenttools possible.
H8S/2245
H8S/2245 Group products are single-chip microcomputers with 128kB of internal ROM and 8kB of internal RAM. They come in 100-pin packages.
H8S/2258, 2239, 2238, 2237, 2227
Products in this group contain a built-in 32kHz oscillation circuitsubclock. In addition to the standard peripherals, the lineup includes productsincorporating communication features such as I2C-bus interface, IEBusTMinterface and high-speed SCI interface. Packages of 100 pins or 112 pins areavailable.
H8S/2268, 2264
This group of products comes with an internal 32kHz oscillation circuitsubclock. The 100-pin products incorporate an LCD controller, DTMP controller(H8S/2268 Group), LCD (H8S/2264 Group), and I2C-bus interface in addition tothe standard peripheral modules.
H8S/2282, 2280
This group of products incorporates features such as an HCAN interface(H8S/2282, 2281), LCD controller, motor control PWM timer, and PLL clockfrequency multiplier in addition to the standard peripherals. They come in100-pin packages.
Americas