Skip to main content

Product Overview:

The H8S/2282 and H8S/2280 Group of products incorporate modules such as anHCAN interface (H8S/2282, 2281), LCD controller, motor control PWM timer andPLL clock frequency multiplier in addition to the standard peripherals. Theycome in 100-in packages.

Key Features:

  • H8S/2000CPU
    • High speed operation: Single-state basic instruction execution
    • Minimum instruction execution time: 50ns (20MHz)
  • ROM/RAM capacity:
    • 128 kB / 4 kB (Flash, Mask)
    • 64 kB / 4 kB (Mask)64 kB / 2 kB (Flash)
  • Internal HCAN: 1ch*1
  • Powerful timers
    • TPU (16-bit Timer Pulse Unit) x 3ch
    • Motor control PWM timer capable of 16ch output (on-chip large currentport)
  • On-chip LCD controller
    • 28 seg x 4 com *1 *2
    • 32seg x 4 com *3
  • On-chip SCI x 2ch
  • 10-bit A/D converter
    • x 8ch on-chip *1 *2
    • x 6ch on-chip *3
  • Subclock operation (internal division)
  • On-chip PLL clock frequency multiplie
  • Packages

    Package

    Code
    (New Renesas code)

    Body size

    Pin pitch

    QFP-100
    (See Product Lineup.)
    FP-100A (PRQP0100JE-B)
    (See Product Lineup.)

    14 mm x 20 mm

    0.65 mm

    *1: H8S/2282, 2281
    *2: H8S/2280B
    *3: H8S/2280RB

Key Applications:

Automotive (car navigation systems)

General Functions

  • High-speed H8S/2000 central processing unit with 16-bit architecture
    • Upward-compatible with H8/300 and H8/300H CPUs on an object level
    • Sixteen 16-bit general registers
    • 65 basic instructions
    • Address space: 16 Mbytes
  • Interrupts
    • Internal: 28
    • External: 9
  • Varioius peripheral functions
    • 16-bit timer-pulse unit (TPU) x 3 ch
    • Watchdog timer (WDT) x 2 ch
    • Serial communication interface (SCI) x 2 ch
    • Controller area network (HCAN) x 1 ch
    • 10-bit A/D converter x 8 ch
    • Motor control PWM timer (PWM) x 16 ch
    • LCD controller/driver (LCD)
      • 28 seg x 4 com
    • Clock pulse generator
  • General I/O ports
    • I/O pins: 64
    • Input-only pins: 8

Image

Product Lineup:

Loading...

14 matches
(1 to 14 are displayed.)

Compare Document Part No Buy or Sample RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF HD6432281XXXFJ - 4 64 100 4.5 Mass Production PRQP0100JE-B
(FP-100A)
PDF HD64F2280F20BV - 2 64 100 4.5 Mass Production PRQP0100JE-B
(FP-100A)
PDF HD6432281XXXFL - 4 64 100 4.5 Mass Production PRQP0100JE-B
(FP-100A)
PDF HD64F2280F20BJV - 2 64 100 4.5 Mass Production PRQP0100JE-B
(FP-100A)
PDF HD64F2280F20BLV - 2 64 100 4.5 Mass Production PRQP0100JE-B
(FP-100A)
PDF HD6432282XXXF - 4 128 100 4.5 Mass Production PRQP0100JE-B
(FP-100A)
PDF HD64F2280RF20BV - 2 64 100 4.5 Mass Production PRQP0100JE-B
(FP-100A)
PDF HD6432282XXXFJ - 4 128 100 4.5 Mass Production PRQP0100JE-B
(FP-100A)
PDF HD6432282XXXFL - 4 128 100 4.5 Mass Production PRQP0100JE-B
(FP-100A)
PDF HD64F2280RF20BJV - 2 64 100 4.5 Mass Production PRQP0100JE-B
(FP-100A)
PDF HD64F2280RF20BLV - 2 64 100 4.5 Mass Production PRQP0100JE-B
(FP-100A)
PDF HD64F2282F20V - 4 128 100 4.5 Mass Production PRQP0100JE-B
(FP-100A)
PDF HD64F2282F20JV - 4 128 100 4.5 Mass Production PRQP0100JE-B
(FP-100A)
PDF HD64F2282F20LV - 4 128 100 4.5 Mass Production PRQP0100JE-B
(FP-100A)

End of content

Back To Top