Skip to main content

Product Overview:

The H8S/2268 Group and H8S/2264 Group of products come with internal 32kHzoscillation circuit subclocks. These 100-pin products incorporate an LCDcontroller, DTMP controller (H8S/2268 Group), LCD (H8S/2264 Group), and I2C-businterface in addition to the standard peripheral modules.

Key Features:

Key Features of the H8S/2268 Group

  • H8S/2000CPU: Single-chip mode
    • 20.5MHz/4.0~5.5V
    • 13.5MHz/3.0~5.5V
  • Interrupt control: 8 levels
    • 6 external interrupt, 8 WKP terminals
  • On-chip memory
    • 256kB/16kB(H8S/2268: Flash)
    • 128kB/8kB(H8S/2266: Flash)
    • 128kB/4kB(H8S/2265: Flash)
  • Interface features
    • SCI×3ch
      (including high-speed UART×1ch)
    • I2C×2ch
  • LCD display circuit
    • 40SEG×4COM
  • Built-in DTMF output circuit
  • Packages

Package

Code

Body size

Pin pitch

TQFP-100

TFP-100B
PTQP0100KA-A

14.0×14.0mm

0.5mm

TQFP-100

TFP-100G
PTQP0100LC-A

12.0×12.0mm

0.4mm

QFP-100

FP-100B
PRQP0100KA-A

14.0×14.0mm

0.5mm


Microcomputer Common Info: Packages

Key Features of the H8S/2264 Group

 

  • H8S/2000CPU: Single-chip mode
    • 20.5MHz/4.0~5.5V
    • 13.5MHz/2.7~5.5V
  • Interrupt controls: fixed levels
    • 5 external interrupt + 8 WKP terminals
  • On-chip memory
    • 128kB/4kB (H8S/2264: Mask)
    • 64kB/2kB (H8S/2262: Mask)
  • Interface features
    • SCI×3ch
      (including high-speed UART×1ch)
    • I2C×1ch (option)
  • LCD display circuit
    • 40SEG×4COM
  • Packages

Package

Code

Body size

Pin pitch

TQFP-100

TFP-100G
PTQP0100LC-A

12.0×12.0mm

0.4mm

QFP-100

FP-100B
PRQP0100KA-A

14.0×14.0mm

0.5mm


Microcomputer Common Info: Packages

Key Applications:

H8S/2264 Group
TV (digital TVs), VTR (DVC) audio systems, home appliances, camera (DSC), gamedevices, music devices, remote controls, OA devices, PC peripherals (externalmemory, input, output), communication devices (telephones), factory automation(power supplies), home information appliance

 

H8S/2268 Group
TV (digital TVs), VTR (DVC) audio systems, home appliances, camera (DSC), gamedevices, music devices, remote controls, OA devices, PC peripherals (externalmemory, input, output), communication devices (telephones), factory automation(power supplies), home information appliances, wireless devices, powermeters

General Functions

  • High-speed H8S/2000 central processing unit with 16-bit architecture
    • Upward-compatible with H8/300 and H8/300H CPUs on an object level
    • Sixteen 16-bit general registers
    • 65 basic instructions
    • Address space: 16 Mbytes
  • Interrupts
    • H8S/2264 Group
      • Internal: 28
      • External: 13
    • H8S/2268 Group
      • Internal: 48
      • External: 14
  • Peripheral functions
    • Interrupt controller
    • PC break controller
      • Supported only by the H8S/2268 Group
    • Data transfer controller (DTC)
      • Supported only by the H8S/2268 Group
    • 16-bit timer-pulse unit (TPU)
      • H8S/2264 Group: 2 ch
      • H8S/2268 Group: 3 ch
    • 8-bit timer (TMR)
      • H8S/2264 Group: 2 ch
      • H8S/2268 Group: 4 ch
    • Watchdog timer (WDT) x 2 ch
    • Serial communication interface (SCI) x 2 ch
    • I2C bus interface (option)
    • 10-bit A/D converter x 10 ch
    • 8-bit D/A converter x 2 ch
      • Supported only by the H8S/2268 Group
    • LCD controller/driver
      • 40SEG x 4COM
    • DTMF generation circuit
      • Supported only by the H8S/2268 Group
  • General I/O ports
    • I/O pins: 67 (supported only by the H8S/2268 Group)
    • I/O pins: 51 (supported only by the H8S/2264 Group)
    • Input-only pins: 11

Image

Product Lineup:

Loading...

35 matches
(1 to 20 are displayed.)

Compare Document Part No RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF HD64F2265FA20V 4 128 100 4.5 Mass Production PRQP0100KA-A
(FP-100B)
PDF HD6432262WXXXFA 2 64 100 2.7 Mass Production PRQP0100KA-A
(FP-100B)
PDF HD64F2265FA13V 4 128 100 3 Mass Production PRQP0100KA-A
(FP-100B)
PDF HD64F2265FA13WV 4 128 100 3 Mass Production PRQP0100KA-A
(FP-100B)
PDF HD6432262WXXXFAW 2 64 100 2.7 Mass Production PRQP0100KA-A
(FP-100B)
PDF HD6432262WXXXTF 2 64 100 2.7 Mass Production PTQP0100LC-A
(TFP-100G)
PDF HD64F2265TE13V 4 128 100 3 Mass Production PTQP0100KA-A
(TFP-100B)
PDF HD6432262WXXXTFW 2 64 100 2.7 Mass Production PTQP0100LC-A
(TFP-100G)
PDF HD6432262XXXFA 2 64 100 2.7 Mass Production PRQP0100KA-A
(FP-100B)
PDF HD6432262XXXFAW 2 64 100 2.7 Mass Production PRQP0100KA-A
(FP-100B)
PDF HD6432262XXXTF 2 64 100 2.7 Mass Production PTQP0100LC-A
(TFP-100G)
PDF HD64F2266FA13V 8 128 100 3 Mass Production PRQP0100KA-A
(FP-100B)
PDF HD6432262XXXTFW 2 64 100 2.7 Mass Production PTQP0100LC-A
(TFP-100G)
PDF HD6432264WXXXFA 4 128 100 2.7 Mass Production PRQP0100KA-A
(FP-100B)
PDF HD6432264WXXXFAW 4 128 100 2.7 Mass Production PRQP0100KA-A
(FP-100B)
PDF HD64F2266TF20V 8 128 100 4.5 Mass Production PTQP0100LC-A
(TFP-100G)
PDF HD6432264WXXXTF 4 128 100 2.7 Mass Production PTQP0100LC-A
(TFP-100G)
PDF HD64F2266TF13V 8 128 100 3 Mass Production PTQP0100LC-A
(TFP-100G)
PDF HD6432264WXXXTFW 4 128 100 2.7 Mass Production PTQP0100LC-A
(TFP-100G)
PDF HD64F2268FA20V 16 256 100 4.5 Mass Production PRQP0100KA-A
(FP-100B)

Click the link above to see the list of Non-promotion products.
Non-promotion products are only supported for customers who have already adopted them.
We do not recommended adoption of these products in new designs.

End of content

Back To Top