HD6432262WXXXFA
- Overview
- Documentation
- Design Support
Product Spec
| Price | - | PWM Output | 2(shared with TPU) |
|---|---|---|---|
| CPU | H8S/2000 | 8Bit A/D Converter | - |
| Max. Freq (MHz) | 20.5 | 10Bit A/D Converter | 10 |
| Subclock | YES | 12Bit A/D Converter | - |
| Bit Size | 16 | 16Bit A/D Converter | - |
| Family | H8S | 8Bit D/A Converter | - |
| Series | H8S Super Low Power | 10Bit D/A Converter | - |
| Group | H8S/2264 | 12Bit D/A Converter | - |
| MMU | NO | 16Bit D/A Converter | - |
| FPU | NO | Operating Ambient Temperature Max | 85 |
| RAM | 2 | Operating Ambient Temperature Min | -40 |
| Program memory | 64 | CAN (Channels) | - |
| Pin Count | 100 | Ethernet | NO |
| Data Flash | - | USB HOST | NO |
| ROM Type | Mask ROM | USB Function | NO |
| Cache type | - | USB OTG | - |
| Int. main oscillator freq | 20.5 | I2C-bus | 1 |
| PLL | NO | Ext. address bus | - |
| RTC | NO | Ext. data bus (Bit) | - |
| Operating Voltage Max | 5.5 | External Interrupt Pins | 13 |
| Operating Voltage Min | 2.7 | LCD_Com | seg=40, com=4 |
| Note1 | - | Low Voltage Detection | NO |
| Note2 | - | Power-On Reset | NO |
| I/O Ports CMOS I/O | 59 | DMAC | - |
| On-Chip Debug | NO | EXDMAC | - |
| 8-bit Timer | 2 | CSI | 0 |
| 16-bit Timer | 2 | UART | 3 |
| 32-bit Timer | 2 | Lin | - |
| Watchdog Timer | 2 | IEBus | - |
| Other timer | - | Remarks | On-chip I2C Bus, On-chip LCD controller, On-chip 32kHz oscillator |
| PWM Output (up to 8Bit) | - | Application | - |
| PWM Output (9-16Bit) | - | Production Status | Mass Production |
Order Information
| Orderable Part No. | Production Status. | Packing | Environmental | remark | Please inquire. |
|---|
Package & Packing
| Package | |
|---|---|
| Renesas code | PRQP0100KA-A |
| Previous code | FP-100B |
| JEITA code | P-FQFP100-14x14-0.50 |
| Name | FQFP |
| Terminal count | 100 |
| Terminal pitch (mm) | 0.5 |
| Dimensions (mm) | 14x14 |
| Mass (g) [Reference value] |
1.2 |
| Mounting height (mm) [MAX] |
3.05 |
| Terminal material - Base | Fe-Ni alloy |
| Terminal material - Surface | Sn-Pb |
| Drawing Link | prqp0100ka_a |
| Mount pad | fig0008e |
Americas
