Product Overview:
Incorporating an on-chip high-speed SCI, DMAC, and DTC in addition to thestandard peripheral modules in a small package, this product group is capableof high-speed data transfer. Furthermore, flash memory programming via USB issupported by the inclusion of a USB interface(control/bulk/interrupt/isochronous transfer).
The H8S/2215R and the H8S/2215T support on-chip emulation (E10A-USB), makingdevelopment using more economical development tools possible.
Key Features:
- H8S/2000 CPU
- 24 MHz/3.0 to 3.6 V*
- 16 MHz/3.0 to 3.6 V (when using USB)
- 16 MHz/2.7 to 3.6 V (when not using USB)
- On-chip memory
- Flash memory: 256 KB/20 KB, 256 KB/16 KB
- Masked ROM: 128 KB/16 KB, 64 KB/8 KB
- High-speed SCI0: High-speed UART mode
- 720 kbps/460 kbps/115 kbps at 16 MHz
- On-chip USB
- Four transfer modes
- Control, interrupt, bulk, isochronous
- Maximum of nine endpoints
- Total 1288-byte FIFO
- Max 256 bytes (isochronous)
- Four transfer modes
- Boundary scan function
- On-chip emulator (E10A-USB) supported*
- Clock pulse generator
- Crystal resonator or oscillator
- H8S/2215, H8S/2215R, H8S/2215C
- Ceralock resonator
- H8S/2215T
- Crystal resonator or oscillator
- Flash memory programming I/F
- H8S/2215T
- Flash programming I/F
- USB boot mode programming
- HD64F2215UTE, HD64F2215 RUTE, HD64F2215TUTE
- HD64F2215UBR, HD64F2215RUBR, HD64F2215TUBR
- HD64F2215CUBR, HD64F2215CUTE
- SCI boot mode programming
- HD64F2215TE, HD64F2215 RTE, HD64F2215TTE
- HD64F2215BR, HD64F2215RBR, HD64F2215TBR
- USB boot mode programming
- Compact packages
PackageCodeSizePin pitch14.0 x 14.0 mm0.4 mm10.0 x 10.0 mm0.8 mm
- CommonInformation: Packages
Note: *H8S/2215R, H8S/2215T, and H8S/2215C only
Key Applications:
TVs and digital TVs, video tape recorders and digital video camcorders,audio devices, home appliances, cameras and digital still cameras, gameconsoles and electronic musical instruments, remote controls, office equipment,PC peripherals (external memory, input, output, USB), communications equipmentand telephones, home information appliances
General Functions
- High-speed H8S/2000 central processing unit with 16-bit architecture
- Upward-compatible with H8/300 and H8/300H CPUs on the object level
- Sixteen 16-bit general registers
- 65 basic instructions
- Address space: 16 Mbytes
- Interrupts
- Internal: 41
- External: 8
- Bus controller
- External data bus width: 8/16 bits
- Peripheral functions
- DMA controller (DMAC)
- Data transfer controller (DTC)
- 16-bit timer-pulse unit (TPU) x 3 ch
- 8-bit timer (TMR) x 2 ch
- Watchdog timer (WDT) x 1 ch
- Asynchronous or clocked synchronous serial communication interface (SCI) x3 ch
- Smart card I/F function
- High-speed UART x 1 ch (SCI0)
- Boundary scan
- Universal serial bus (USB)
- 10-bit A/D converter x 6 ch
- 8-bit D/A converter x 2 ch
- Clock pulse generator
- General I/O ports
- I/O pins: 68
- Input-only pins: 7
Product Lineup:
Loading...
Americas