Skip to main content

Product Overview:

Products in the H8S/2214 group are small package and incorporate DMAC andDTC in addition to the standard peripheral modules. They are capable ofhigh-speed data transfer thanks to their built-in high-speed SCI.

Key Features:

  • H8S/2000CPU
    • 16MHz / 2.7~3.6V (Flash, Mask)
  • On-chip memory
    • 128KB/12KB (H8S/2214 : Flash, Mask)
  • High-speed UART (SCI)
    • High-speed UART mode
      720kbps/460kbps/115kbps at 16MHz
  • Enhanced data transfer functions
  • Internal DMAC, DTC
  • Packages

Package

Code

Body size

Pin pitch

TQFP-100
(See Product Lineup.)
TFP-100B (PTQP0100KA-A)
(See Product Lineup.)

14.0×14.0mm

0.5mm

TQFP-100
(See Product Lineup.)
TFP-100G (PTQP0100LC-A)
(See Product Lineup.)

12.0×12.0mm

0.4mm

LFBGA-112
(See Product Lineup.)
BP-112 (PLBG0112GA-A)
(See Product Lineup.)

10.0×10.0mm

0.8mm

Key Applications:

TVs, digital TVs, VTRs, DVCs, audio devices, home appliances, cameras, DSCs,game devices, music devices, remote controls, OA devices, PC peripherals(external memory, input, output, Bluetooth), communications devices,telephones, factory automation, power supplies, home information appliances

General Functions

  • High-speed H8S/2000 central processing unit with 16-bit architecture
    • Upward-compatible with H8/300 and H8/300H CPUs on the object level
    • Sixteen 16-bit general registers
    • 65 basic instructions
    • Address space: 16 Mbytes
  • Interrupts
    • Internal: 31
    • External: 9
  • Bus controller
    • External data bus width: 8/16 bits
  • Peripheral functions
    • DMA controller (DMAC)
    • Data transfer controller (DTC)
    • 16-bit timer-pulse unit (TPU) x 3 ch
    • Watchdog timer (WDT) x 1 ch
    • Serial communication interface (SCI) x 3 ch
    • D/A converter x 1 ch
    • Clock pulse generator
  • General I/O ports
    • I/O pins: 72
    • Input-only pins: 9

Image

Product Lineup:

Loading...

9 matches
(1 to 9 are displayed.)

Compare Document Part No Buy or Sample RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF HD6432214XXXBR - 12 128 112 2.7 Mass Production PLBG0112GA-A
(BP-112)
PDF HD6432214XXXBRW - 12 128 112 2.7 Mass Production PLBG0112GA-A
(BP-112)
PDF HD6432214XXXTE - 12 128 100 2.7 Mass Production PTQP0100KA-A
(TFP-100B)
PDF HD6432214XXXTEI - 12 128 100 2.7 Mass Production PTQP0100KA-A
(TFP-100B)
PDF HD6432214XXXTF - 12 128 100 2.7 Mass Production PTQP0100LC-A
(TFP-100G)
PDF HD6432214XXXTFI - 12 128 100 2.7 Mass Production PTQP0100LC-A
(TFP-100G)
PDF HD64F2214TE16V - 12 128 100 2.7 Mass Production PTQP0100KA-A
(TFP-100B)
PDF HD64F2214TE16IV - 12 128 100 2.7 Mass Production PTQP0100KA-A
(TFP-100B)
PDF HD64F2214TF16V - 12 128 100 2.7 Mass Production PTQP0100LC-A
(TFP-100G)

Click the link above to see the list of Non-promotion products.
Non-promotion products are only supported for customers who have already adopted them.
We do not recommended adoption of these products in new designs.

End of content

Back To Top