Product Overview:
The H8S/2189R Group is a series of microcomputers (MCUs) made up of theH8S/2000 CPU with Renesas Electronics's exclusive architecture as the core andperipheral functions that can be applied to various application.
The device has 1 MB ROM and 6 kB RAM, large enough memories for most cspscityapplication programs.
Also, the flash memory has a function to protect software in the protectedarea. It enables a device with software IP to be re-sold as a value-addeddevice from software IP vendors.
Key Features:
- Operating frequency (MHz)/Supply voltage (V)
- 20 MHz/3 V
- Standard instruction can be executed at 1state.
- 20 MHz/3 V
- On-chip memory
- 1 MB/6 kB
- Memory protect function support.
- 1 MB/6 kB
- I/O Ports
- Input/output: 106 pins
- Input only: 13 pins
- Peripheral functions
- IIC, Timer, SCI, A/D, etc.
- Support for on-chip debugger (E10A)
- Package
Key Applications:
Home appliances, game, mudicsl instruments, PC peripherals, officeautomation equipment, and Network equipment
General Functions
- High-speed H8S/2000 central processing unit with 16-bit architecture
- Upward-compatible with H8/300 and H8/300H CPUs on the object level
- Sixteen 16-bit general registers
- 65 basic instructions
- Address space: 16 M bytes
- Interrupts
- Internal: 47
- External: 21
- Peripheral functions
- 8-bit PWM timer (PWM) x 8 ch
- 14-bit PWM timer (PWMX) x 2 ch
- 16-bit free-running timer (FRT) x 1 ch
- 16-bit timer pulse unit (TPU) x 3 ch
- 8-bit timer (TMR) x 4 ch
- Watchdog timer (WDT) x 2 ch
- Asynchronous or clocked synchronous serial communication interface(SCI,IrDA) x 2 ch
- I2C bus interface (IIC) x 2 ch
- 10-bit A/D converter x 8 ch
- Clock pulse generator
- General I/O ports
- I/O pins: 106
- Input-only pins: 13
Product Lineup:
Loading...
Americas