H8S/2144B,2134B
Product Overview:
The H8S/2144B Grou pand H8S/2134B Group comprise high-performancemicrocomputers with the 16-bit H8S/2000 CPU core, and a set of on-chipsupporting functions required for system configuration. The H8S/2000 CPU canexecute basic instructions in one state, and is provided with sixteen internal16-bit general registers with a 32-bit configuration, and a concise andoptimized instructionset. The CPU can handle a 16-Mbyte linear address space.Programs based on the high-level language C can also be run efficiently.
Single-power-supply flash memory version is available, providing a quickand flexible response to conditions from a ramp-up through full-scale volumeproduction, even for applications with frequently changingspecifications.
On-chip peripheral functions include a 16-bit free-running timer (FRT), 8-bittimers(TMR), watchdog timers(WDT), PWM timer (PWMX), a serial communicationinterface (SCI, IrDA), D/A converter (DAC), A/D converter (ADC), and I/Oports.
Use of the H8S/2144B Group and H8S/2134B Group enables compact,high-performance systems to be implemented easily. In addition, the combinationof flash and reduced-function versions is ideal for applications such as systemunits in which on-chip program memory is essential to meet performancerequirements, product start-up times are short, and program modifications maybe necessary after end-product assembly.
Key Features:
- Operating frequency (MHz)/supply voltage (V)
- 4.5-5.5 V/20 MHz, 4.0-5.5 V/16 MHz
- Standard instruction can be executed at 1state.
- 4.5-5.5 V/20 MHz, 4.0-5.5 V/16 MHz
- On-chip memory
- ROM:128 KB Flash
- RAM: 4 KB
- Expanded mode support
- Package
ProductPackageCodeSizePin pitchH8S/2144BQFP-100
(See Product Lineup.)FP-100B (PRQP0100KA-A)
(See Product Lineup.)16.0×16.0 mm0.5 mmTQFP-100
(See Product Lineup.)TFP-100B (PTQP0100KA-A)
(See Product Lineup.)H8S/2134BQFP-80
(See Product Lineup.)FP-80A (PRQP0080JB-A)
(See Product Lineup.)17.2×17.2 mm0.65 mmTQFP-80
(See Product Lineup.)TFP-80C (PTQP0080KC-A)
(See Product Lineup.)14.0×14.0 mm0.5 mm - Pin compatible with H8S/2138,and H8S/2134 Groups andH8S/2148,2144Group
Key Applications:
Home appliances, digital still cameras, game machines,musicalinstruments,office automation equipment, power sources for factory automationequipment, and digital consumer applications
General Functions
- High-speed H8S/2000 central processing unit with 16-bit architecture
- Upward-compatible with H8/300 and H8/300H CPUs on an object level
- Sixteen 16-bit general registers
- 65 basic instructions
- Address space: 16M byte
- Interrupts
- Internal: 43
- External: 9
- Bus controller
- External data bus width:16bits
- Varioius peripheral functions
- 14-bit PWM timer (PWMX)
- 16-bit free-running timer (FRT)
- 8-bit timer (TMR)
- Watchdog timer (WDT)
- Serial communication interfaces (SCI and IrDA)
- D/A converter
- A/D converter
- Clock pulse generator
- General I/O ports
- I/O pins: 74 (H8S/2144B) and 58 (H8S/2134B)
- Input-only pins: 8
Product Lineup:
Loading...
Americas