Skip to main content

Product Overview:

The H8S/2140B Group are microcomputers (MCUs) made up of the H8S/2000 CPU,and the peripheral functions required to configure a system.
The H8S/2000 CPU has an internal 32-bit configuration, sixteen 16-bit generalregisters, and a simple and optimized instruction set for high-speed operation.The H8S/2000 CPU can handle a 16-Mbyte linear address space.
This LSI is equipped with a data transfer controller (DTC) as a bus master,ROM, RAM, an 8-bit PWM timer (PWM), a 14-bit PWM timer (PWMX), a 16-bitfree-running timer (FRT), an 8-bit timer (TMR), timer connection, a watchdogtimer (WDT), a serial communication interface (SCI), a keyboard buffercontroller, a host interface X-bus interface (XBS), a host interface LPCinterface (LPC), an 8-bit D/A converter, a 10-bit A/D converter, and I/O portsas on-chip peripheral modules required for system configuration. AnI2C bus interface (IIC) can also be included as an optionalinterface.
A high-functionality bus controller is also provided, enabling fast and easyconnection of DRAM and other kinds of memory.
A flash memory version is available for this LSI's ROM. This providesflexibility as it can be reprogrammed quickly to cope with all situations fromthe early stages of production to full-scale mass production. This isparticularly applicable to application devices with specifications that willmost probably change.


Key Features:

  • Operating frequency (MHz)/Supply voltage (V)
    • H8S/2161B: 3 V/10 MHz
    • H8S/2160B: 3 V/10 MHz
    • H8S/2141B: 3 V/10 MHz
    • H8S/2140B: 3 V/10 MHz
    • H8S/2145B: 3 V/10 MHz, 5 V/20 MHz
    • H8S/2148B: 3 V/10 MHz, 5 V/20 MHz
      • Standard instruction can be executed in 1 state.
  • On-chip memory
    • H8S/2161B (128 kB/4 kB)
    • H8S/2160B (64 kB/4 kB)
    • H8S/2141B (128 kB/4 kB)
    • H8S/2140B (64 kB/4 kB)
    • H8S/2145B (256 kB/8 kB)
    • H8S/2148B (128 kB/4 kB)
  • I/O ports (input/output)
    • 74 pins(H8S/2140B, H8S/2141B, H8S/2145B, H8S/2148B)
    • 114 pins(H8S/2160B, H8S/2161B)
  • Power-down modes
  • H8S/2148 Group and H8S/2149, H8S/2169 Group implement extended functions.
  • Package
    Product
    Package
    Code
    Size
    Pin pitch
    H8S/2161B, H8S/2160B
    (See Product Lineup.)
    TQFP-144
    (See Product Lineup.)
    TFP-144 (PTQP0144LC-A)
    (See Product Lineup.)
    16.0×16.0 mm
    0.4 mm
    H8S/2141B, H8S/2140B,
    H8S/2145B, H8S/2148B
    QFP-100
    (See Product Lineup.)
    FP-100B (PRQP0100KA-A)
    (See Product Lineup.)
    14.0×14.0 mm
    0.5 mm
    TQFP-100
    (See Product Lineup.)
    TFP-100B PTQP0100KA-A
    (See Product Lineup.)
    14.0×14.0 mm
    0.5 mm

    Package Items

Key Applications:

Office automation equipment, PC peripherals (external memory, input), andpower sources for factory automation equipment

General Functions

  • High-speed H8S/2000 central processing unit with 16-bit architecture
    • Upward-compatible with H8/300 and H8/300H CPUs on the object level
    • Sixteen 16-bit general registers
    • 65 basic instructions
    • Address space: 16 M bytes
  • Interrupts
    • Internal: 48 (H8S/2161BVF, H8S/2160BVF, H8S/2141BVF, H8S/2140BVF, andH8S/2145BF)
    • Internal: 44 (H8S/2148BF)
    • External: 9
  • Bus controller
    • External data bus width: 8/16 bits
  • Peripheral functions
    • Data transfer controller (DTC) x 85 ch
    • 8-bit PWM timer (PWM) x 16 ch
    • 14-bit PWM timer (PWMX) x 2 ch
    • 16-bit free-running timer (FRT)
    • 8-bit timer (TMR) x 4 ch
    • Timer connection
    • Watchdog timer (WDT) x 2 ch
    • Asynchronous or clocked synchronous serial communication interface(SCI,IrDA) x 3 ch
    • I2C bus interface (IIC) x 2 ch
    • Keyboard buffer controller
    • Host interface X-BUS interface (XBS)
    • Host interface LPC interface (LPC)
    • 8-bit D/A converter x 2 ch
    • 10-bit A/D converter x 24 ch (8ch + enhancement 16 ch)
    • Clock pulse generator
  • General I/O ports
    • I/O pins: 74 (H8S/2140B, H8S/2141B, H8S/2145B, and H8S/2148B)
    • I/O pins: 114 (H8S/2160B and H8S/2161B)
    • Input-only pins: 8

Image

Product Lineup:

Loading...

13 matches
(1 to 13 are displayed.)

Compare Document Part No Buy or Sample RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF HD64F2140BVTE10V Buy / Sample 4 64 100 2.7 Mass Production PTQP0100KA-A
(TFP-100B)
PDF HD64F2145BFA20V Buy / Sample 8 256 100 4 Mass Production PRQP0100KA-A
(FP-100B)
PDF HD64F2145BFA20IV - 8 256 100 4 Mass Production PRQP0100KA-A
(FP-100B)
PDF HD64F2145BVFA10V Buy / Sample 8 256 100 2.7 Mass Production PRQP0100KA-A
(FP-100B)
PDF HD64F2145BTE20V Buy / Sample 8 256 100 4 Mass Production PTQP0100KA-A
(TFP-100B)
PDF HD64F2145BVTE10V Buy / Sample 8 256 100 2.7 Mass Production PTQP0100KA-A
(TFP-100B)
PDF HD64F2148BFA20V Buy / Sample 4 128 100 4 Mass Production PRQP0100KA-A
(FP-100B)
PDF HD64F2148BFA20IV - 4 128 100 4 Mass Production PRQP0100KA-A
(FP-100B)
PDF HD64F2148BVFA10V Buy / Sample 4 128 100 2.7 Mass Production PRQP0100KA-A
(FP-100B)
PDF HD64F2148BTE20V Buy / Sample 4 128 100 4 Mass Production PTQP0100KA-A
(TFP-100B)
PDF HD64F2148BTE20IV - 4 128 100 4 Mass Production PTQP0100KA-A
(TFP-100B)
PDF HD64F2160BVTE10V - 4 64 144 2.7 Mass Production PTQP0144LC-A
(TFP-144)
PDF HD64F2161BVTE10V Buy / Sample 4 128 144 2.7 Mass Production PTQP0144LC-A
(TFP-144)

Click the link above to see the list of Non-promotion products.
Non-promotion products are only supported for customers who have already adopted them.
We do not recommended adoption of these products in new designs.

End of content

Back To Top