Skip to main content

Product Overview:

H8S/2125 Group is enhanced function of H8S/2128 Group. ROM/RAM capacity and 16bitTMR enhancement , operate low voltage (20MHz/3V) Provide cheaper development by supporting on-chip debugger and cheaper development tool. Prepare to 64 pin 80package.

Key Features:

  • Operating frequency (MHz)/Supply voltage (V)
    • 20 MHz/3 V
      • Standard instructions can be executed in 1 state.
  • On-chip memory
    • H8S/2125 Group
      • 512 kB /8 k

Lineup includes versions with single power supply and on-chip flash memory.

  • Supports various power-down states
  • Package :H8S/2125F
Package
Code
SDIP-6
(See Product Lineup.)
PRDP0064BB-A (DP-64S)
(See Product Lineup.)
QFP-64
(See Product Lineup.)
PRQP0064GB-A (FP-64A)
(See Product Lineup.)
TQFP-80
(See Product Lineup.)
PTQP0080KC-A (TFP-80C)
(See Product Lineup.)
  • Package :H8S/2125P(OTP)
Package
Code
SDIP-64
(See Product Lineup.)
PRDP0064BB-A (DP-64S)
(See Product Lineup.)

Key Applications:

Amusement, home appliances, game machines,office automation equipment, PC peripherals (output, monitor), and industrial equipment,

General Functions

  • 16-bit high-speed H8S/2000 CPU
    • Upward-compatible with the H8/300 and H8/300H CPUs on an object level
    • Sixteen 16-bit general registers
    • 65 basic instructions
  • Interrupts
    • Internal:44
    • External:9
  • Bus controller
    • External data bus width: 8 or 16 bits
  • Peripheral functions
    • 8-Bit PWM Timer (PWM)
    • 14-Bit PWM Timer (PWMX)
    • 16-Bit Free-Running Timer (FRT)
    • 16-Bit Cycle Measurement Timer (TCM)
    • 8-Bit Timer (TMR)
    • Watchdog Timer (WDT)
    • Serial Communication Interface (SCI)
    • I2C Bus Interface (IIC)
    • A/D Converter
      • 8-ch: H8S/2128 Group
      • 16-ch (8ch + Enhancement 8ch): H8S/2124 Group
    • Clock pulse generator
    • I2C bus interface (IIC): 2 ch
      Option in H8S/2128 Series
  • General I/O ports
    • I/O pins: 43
    • Input-only pins: 8

Image

Product Lineup:

Loading...

3 matches
(1 to 3 are displayed.)

Compare Document Part No Buy or Sample RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF R4F2125VFA20V - 8 512 64 3 Mass Production PRQP0064GB-A
(FP-64A)
PDF R4F2125VPS20V - 8 512 64 3 Mass Production PRDP0064BB-A
(DP-64S)
PDF R4F2125VTF20V - 8 512 80 3 Mass Production PTQP0080KC-A
(TFP-80C)

Click the link above to see the list of Non-promotion products.
Non-promotion products are only supported for customers who have already adopted them.
We do not recommended adoption of these products in new designs.

End of content

Back To Top