H8S/2112, 2112R
Product Overview:
The H8S/2112 and H8S/2112R Groups streamline the H8S/2117 Flash ROM and timer functions. These products incorporate an LPC interface in addition to the standard peripherals as well a single power supply Flash memory.
Key Features:
- H8S/2000 CPU
- High-speed operation : 3 V/25 MHz
- Single-state execution of basic instructions
- ROM/RAM
- H8S/2112 (96KB/4KB)
- H8S/2112R (96KB/4KB)
- I/O ports (input/output)
- 112 (TFP-144V, TLP-145, and BP-176)
- Small packages
PackageCodeBody sizePin pitchTQFP-144
(See Product Lineup.)TFP-144(PTQP0144LC-A)
(See Product Lineup.)16.0 x 16.0 mm0.4 mmLFBGA-176
(See Product Lineup.)LFBGA-176(PLBG0176GA)
(See Product Lineup.)13.0 x 13.0 mm 0.8 mm TLP-145
(See Product Lineup.)TLP-145(PTLG0145JB-A)
(See Product Lineup.)9.0 x 9.0 mm 0.65 mm
Key Applications:
Notebook PCs, PC peripherals, and office equipment
Product Lineup:
Loading...
Americas