Skip to main content


USB Selection by Application:

H8S/2215 Group
Incorporating an on-chip high-speed SCI, DMAC, and DTC in addition to the standard peripheral modules in a small package, this product group is capable of high-speed data transfer. Furthermore, flash memory programming via USB is supported by the inclusion of a USB interface (control/bulk/interrupt/isochronous transfer). The H8S/2215R and the H8S/2215T support on-chip emulation (E10A-USB), making development using more economical development tools possible.
H8S/2218, 2212 Group
Products in the H8S/2218 and 2212 Group are equipped with on-chip 32 kHz oscillation circuit subclocks. Incorporating an on-chip high-speed SCI, DMAC, and DTC in addition to the standard peripheral modules in a small package, this product group is capable of high-speed data transfer. Additionally, flash memory programming via USB is supported by the inclusion of a USB interface (control/bulk/interrupt transfer). Since on-chip emulation (E10A) is supported (flash memory version only), development using more economical development tools possible.
H8S/2456, 2456R, 2454 Group
The H8S/2456, 2456R, and 2454 Group is a lineup of 3.3 V products inheriting the functions of the H8S/2300 Series. They have an operating frequency of 33 MHz, an on-chip USB 2.0 function module and SDRAMI/F*, and are available in 144-pin (H8S/2456 and 2456R) and 120-pin (H8S/2454) packages. This general-purpose product series is optimal for a wide range of system control applications.*: Supported only by the H8S/2456R Group.
H8S/2472, 2463, 2462 Group
These products achieve low-voltage/high-speed operation (3 V/34 MHz) and boast a variety of built-in interfaces, starting with an Ethernet controller, in addition to the standard peripherals. Furthermore, on-chip emulator (E10A) support enables development using more economical development tools. Packages of 144 (H8S/2463 and H8S/2462) and 176 (H8S/2472) pins are available.

End of content

Back To Top