Skip to main content

Product Overview:

The H8/3672 Group was developed for smaller, cost-sensitive applications which don't require all of the functions of the H8/3664. The device has 16kbytes or 8 kbytes of on-chip single power supply flash memory (3 to 5 V operation), and peripheral functions such as powerful timers, an asynchronous/synchronous interface, a 10-bit A/D converter, and CMOS high current I/O ports.
The package of this device is the same as that of the H8/3664 Group. The device is downwardly pin compatible with the H8/3664 and has a subset of the functions available on the H8/3664. There are two different versions: the H8/3672, with16 kbytes of on-chip flash memory, and the H8/3670F, with 8 kbytes of on-chip flash memory.
The device supports the same debugging interface as the H8/3664 and the same debugging tools, including the E8 debugger, can be used to develop applications.

Key Features:

  • High-speed H8/300H central processing unit with an internal 16-bitarchitecture
    - Upward-compatible with H8/300 CPU on the object level
    - Sixteen 16-bit general registers
    - 62 basic instructions
  • Peripheral functions
    - Timer V (8-bit timer)
    - Timer W (16-bit timer)
    - Watchdog timer
    - SCI3 (asynchronous or clocked synchronous serial communication interface)
    - 10-bit A/D converter
  • On-chip memory

Key Applications:

  • Industrial: Motor control system sub
  • Home electronics: Indoor units of air conditioners, outdoor fans of air conditioners, microwave ovens, refrigerators
  • Home Security: Smoke sensors, human body detection sensors

Product Lineup:

Loading...

12 matches
(1 to 12 are displayed.)

Compare Document Part No Buy or Sample RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF HD64F3670FPV Buy / Sample 2 8 64 3 Mass Production PLQP0064KC-A
(FP-64E)
PDF HD64F3670FPIV - 2 8 64 3 Mass Production PLQP0064KC-A
(FP-64E)
PDF HD64F3670FXV Buy / Sample 2 8 48 3 Mass Production PLQP0048JA-A
(FP-48F)
PDF HD64F3670FXIV - 2 8 48 3 Mass Production PLQP0048JA-A
(FP-48F)
PDF HD64F3670FYV Buy / Sample 2 8 48 3 Mass Production PLQP0048KC-A
(FP-48B)
PDF HD64F3670FYIV Buy / Sample 2 8 48 3 Mass Production PLQP0048KC-A
(FP-48B)
PDF HD64F3672FPV Buy / Sample 2 16 64 3 Mass Production PLQP0064KC-A
(FP-64E)
PDF HD64F3672FPIV Buy / Sample 2 16 64 3 Mass Production PLQP0064KC-A
(FP-64E)
PDF HD64F3672FXV Buy / Sample 2 16 48 3 Mass Production PLQP0048JA-A
(FP-48F)
PDF HD64F3672FXIV - 2 16 48 3 Mass Production PLQP0048JA-A
(FP-48F)
PDF HD64F3672FYV Buy / Sample 2 16 48 3 Mass Production PLQP0048KC-A
(FP-48B)
PDF HD64F3672FYIV Buy / Sample 2 16 48 3 Mass Production PLQP0048KC-A
(FP-48B)

Alliance Partners


End of content

Back To Top