Skip to main content

Product Overview:

The H8/36109 Group is a high-end product in the H8/36049 Group that is suitable for motor control, and the highest performance product in the H8/Tiny Series.
This group offers increased ROM and RAM, and enhanced peripheral functions such as a 5-channel a 16-bit timer and 16-channel A/D converter. In addition, there liability of the fail safe functions is improved by incorporating anon-chip oscillator .
E8 emulator can be used as with existing products, and enables an environment for debug going and on-board programming at the low cost.

Key Features:

  • High-speed H8/300H central processing unit with internal 16-bitarchitecture
    • Upward-compatible with H8/300 CPU on the object level
    • Sixteen 16-bit general registers
    • 62 basic instructions
  • Peripheral functions
    • RTC (can be used as a free running counter)
    • Timer B1 (8-bit timer)
    • Timer V (8-bit timer)
    • Timer RC (16-bit timer)
    • Timer RD (16-bit timer)
    • 14-bit PWM
    • Watchdog timer
    • SCI3 (asynchronous or clocked synchronous serial communication interface)
    • I2C bus interface2 (conforms to the Philips I2C bus interface functions)
    • 10-bit A/D converter
    • POR/LVD (power-on reset and low-voltage detection circuits) (optional)

Key Applications:

  • Industrial: Motor control system sub
  • Home electronics: Indoor units of air conditioners, Outdoor system control of air conditioners, microwave ovens, refrigerators, air purifiers, IH inverters, IH cookers

Product Lineup:

Loading...

8 matches
(1 to 8 are displayed.)

Compare Document Part No Buy or Sample RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF HD64F36109FV Buy / Sample 5 128 100 3 Mass Production PRQP0100JE-B
(FP-100A)
PDF HD64F36109FWV - 5 128 100 3 Mass Production PRQP0100JE-B
(FP-100A)
PDF HD64F36109GFV Buy / Sample 5 128 100 3 Mass Production PRQP0100JE-B
(FP-100A)
PDF HD64F36109GFWV - 5 128 100 3 Mass Production PRQP0100JE-B
(FP-100A)
PDF HD64F36109HV Buy / Sample 5 128 100 3 Mass Production PLQP0100KB-A
(FP-100U)
PDF HD64F36109HWV - 5 128 100 3 Mass Production PLQP0100KB-A
(FP-100U)
PDF HD64F36109GHV Buy / Sample 5 128 100 3 Mass Production PLQP0100KB-A
(FP-100U)
PDF HD64F36109GHWV - 5 128 100 3 Mass Production PLQP0100KB-A
(FP-100U)

Alliance Partners


End of content

Back To Top