Product Overview:
The H8/36064 Group is a slim version providing the function of theH8/3687 Group. The device has 32 kbytes of on-chip single power supply flash memory. On-chip peripheral functions include a 2-channel 16-bit timer which can control a motor by being used in combination. It has built-in serial communication interface(2-channel) and I2C bus interface(1-channel) as communication functions, making it suitable for network-connected home appliances. In addition, this group includes power-on reset and low-voltage detection functions. This means no possible to cut down on external reset IC is needed, reducing system cost. It uses the same 64-pin small surface mount package as the H8/3687. The E8 emulator provides support for an on-chip debugger interface.
Key Features:
- High-speed H8/300H central processing unit with an internal 16-bitarchitecture
- Upward-compatible with H8/300 CPU on the object level
- Sixteen 16-bit general registers
- 62 basic instructions - Peripheral functions
- Timer B1 (8-bit timer)
- Timer V (8-bit timer)
- Timer Z (16-bit timer)
-14-bit PWM
- Watchdog timer
- SCI (asynchronous or clocked synchronous serial communication interface) × 2channels
- I2C bus interface 2 (conforms to the I2C bus interface format advocated by Philips Electronics)
- 10-bit A/D converter
Key Applications:
- Consumer fields: Digital camera sub(lens control)
- Industrial: Control system sub, robot sub
- Home electronics: Indoor units of air conditioners, outdoor system control of air conditioners, microwave ovens, refrigerators, washers
Product Lineup:
Loading...
Americas