Skip to main content

Product Overview:

The H8/36037 and H8/36057 Groups belong to the H8/300H Tiny Series and have an on-chip CAN ( full CAN 2.0B ) interface for use in in-vehicle equipment such as door modules and airbags. These devices combine Renesas's high speed,0.35-micron process, together with sophisticated timers, asynchronous/synchronous interface, a 10-bit A/D converter and CMOS high-current I/O ports. A new 4-wire synchronous serial communication unit (SSU) simplifies communication with external devices such as EEPROM or sensors, and a sub-timer operated by internal RC oscillation is available for low power consumption (50µA typ.) operation. LIN (Local Interconnect Network) support is also available. It is ideal for use in in-vehicle equipment such as body control, airbags, air-pressure sensors and light control.
In addition, two F-ZTAT versions are available with flash memory that can be programmed and erased using a single power supply, enabling applications and calibration information to be rewritten on-board for shorter system development times.
A power-on reset and low-voltage detection function are also available as options. These new models can thus be used in products susceptible to fluctuation in the supplied voltage, such as battery-powered systems, and products requiring protection, enabling the number of external components to be decreased.
These devices may use the E8 emulator to support an on-chip debugger interface.

Key Features:

  • High-speed H8/300H central processing unit with an internal 16-bitarchitecture
    - Upward-compatible with H8/300 CPU on the object level
    - Sixteen 16-bit general registers
    - 62 basic instructions
  • Peripheral functions
    - Timer B1 (8-bit timer)
    - Timer V (8-bit timer)
    - Timer Z (16-bit timer)
    - Watchdog timer
    - SCI3 (asynchronous or clocked synchronous serial communication interface)
    - Tiny CAN (controller area network for Tiny)
    - SSU (synchronous serial communication unit)
    - Subsystem timer (sub timer)
    - 10-bit A/D converter

Key Applications:

  • Automotive: Body control, air bags, air-pressure sensors, light control

Product Lineup:

Loading...

240 matches
(1 to 20 are displayed.)

Compare Document Part No Buy or Sample RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF HD64336054GXXXFZ - 2 32 64 2.7 Mass Production PLQP0064KB-A
(FP-64K)
PDF HD64336032GXXXFZ - 1 16 64 2.7 Mass Production PLQP0064KB-A
(FP-64K)
PDF HD64336054GXXXFZW - 2 32 64 2.7 Mass Production PLQP0064KB-A
(FP-64K)
PDF HD64336054GXXXFZJ - 2 32 64 2.7 Mass Production PLQP0064KB-A
(FP-64K)
PDF HD64336054GXXXFZJE - 2 32 64 2.7 Mass Production PLQP0064KB-A
(FP-64K)
PDF HD64336054GXXXFZK - 2 32 64 2.7 Mass Production PLQP0064KB-A
(FP-64K)
PDF HD64336032GXXXFZW - 1 16 64 2.7 Mass Production PLQP0064KB-A
(FP-64K)
PDF HD64336032GXXXFZJ - 1 16 64 2.7 Mass Production PLQP0064KB-A
(FP-64K)
PDF HD64336032GXXXFZJE - 1 16 64 2.7 Mass Production PLQP0064KB-A
(FP-64K)
PDF HD64336032GXXXFZK - 1 16 64 2.7 Mass Production PLQP0064KB-A
(FP-64K)
PDF HD64336054GXXXH - 2 32 64 2.7 Mass Production PRQP0064GB-A
(FP-64A)
PDF HD64336032GXXXH - 1 16 64 2.7 Mass Production PRQP0064GB-A
(FP-64A)
PDF HD64336054GXXXHW - 2 32 64 2.7 Mass Production PRQP0064GB-A
(FP-64A)
PDF HD64336054GXXXHJ - 2 32 64 2.7 Mass Production PRQP0064GB-A
(FP-64A)
PDF HD64336054GXXXHJE - 2 32 64 2.7 Mass Production PRQP0064GB-A
(FP-64A)
PDF HD64336054GXXXHK - 2 32 64 2.7 Mass Production PRQP0064GB-A
(FP-64A)
PDF HD64336032GXXXHW - 1 16 64 2.7 Mass Production PRQP0064GB-A
(FP-64A)
PDF HD64336032GXXXHJ - 1 16 64 2.7 Mass Production PRQP0064GB-A
(FP-64A)
PDF HD64336032GXXXHJE - 1 16 64 2.7 Mass Production PRQP0064GB-A
(FP-64A)
PDF HD64336032GXXXHK - 1 16 64 2.7 Mass Production PRQP0064GB-A
(FP-64A)

End of content

Back To Top