- Overview
- Product Selector
- Documentation
- Design Support
Overview
The 78K0S/Kx has an 8-bit 78K0S CPU core, timers, serial interfaces, and a low pin count (10-pin to 32-pin) lineup suited for general purpose applications.
Application
Consumer, Communications, Industrial etc.
Roadmap
Product Lineup:
| Documents | Tools | Operating Voltage (V) |
Max. Frequency (MHz) |
Program Memory (KB) |
RAM (KB) |
Pins |
|---|---|---|---|---|---|---|
|
78K0S/Kx1+ |
||||||
|
Development Environment |
2 - 5.5 | 10 | 1 - 8 | .125 - 256 | 10,16,20,30,32 | |
Americas