UPD78F9212GR-JJG-A
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | 78K |
| Series | 78K0S/Kx |
| Group | 78K0S/Kx1+ |
| Memory | |
| Program memory | 4 KB Flash memory |
|---|---|
| RAM | 0.125 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | 78K0S (8-bit) |
|---|---|
| Max. Frequency | 10 MHz |
| On-chip Oscillator Freq. | 8 MHz, Low Speed: 240 kHz |
| Power-On Reset | YES |
| Low Voltage Detection | YES |
| External Interrupt Pins | 2 |
| I/O Ports | 14 |
| Timers | |
| 8-bit Timers | 1 ch |
|---|---|
| 16-bit Timers | 1 ch |
| Watchdog Timers | 1 ch |
| PWM Output | 1 |
| Analog | |
| A/D Converters | 10-bit x 4 ch |
|---|---|
| Operating Conditions | |
| Operating Voltage | 2 to 5.5 V |
|---|---|
| Operating Temperature | -40 to 85 ℃ (Ambient Temperature) |
| Remarks | |
| 16-pin 8-bit microcontroller for home appliances, toys, machine tools, sub-microcontroller, etc. (78K0S/KY1+) |
Order Information Buy
| Orderable Part No. | Production Status | Packing | EU RoHS | RoHS-pdf (China-RoHS) |
|---|---|---|---|---|
| UPD78F9212GR(R)-JJG-E2-A | Mass Production | - | Compliant | English |
| UPD78F9212GR-XXX-JJG-E1-A | EOL announced | - | Compliant | English |
| UPD78F9212GR-XXX-JJG-A | EOL announced | - | Compliant | English |
| UPD78F9212GR-JJG-A | EOL announced | - | Compliant | English |
| UPD78F9212GR(S)-JJG-E2-A | EOL announced | - | Compliant | English |
| UPD78F9212GR-XXX-JJG-E2-A | EOL announced | Embossed Tape | Compliant | English |
| UPD78F9212GR-JJG-E2-A | EOL announced | - | Compliant | English |
Package
| Package | |
|---|---|
| Pins | 16 |
| Pin pitch | 0.65 mm |
| Package Type | SSOP |
| Body Size | 5.72mm(225) mm2 |
| Package drawing | p16gm-65-225b |
| Mount pad drawing | fig0004e |
| Mounting height | 1.8 mm |
| Mass | 0.08 g |
| Renesas code | PRSP0016JB-A (old: P16GM-65-225B-6) |
| JEITA code | P-SSOP16-0225-0.65 |
Americas

