Skip to main content

Product Spec

Basic Information
Product Status Mass Production
Family 78K
Series 78K0S/Kx
Group 78K0S/Kx1+

Memory
Program memory 1 KB Flash memory
RAM 0.125 KB

CPU (Bit, Clock, DMA, External Bus etc)
CPU 78K0S (8-bit)
Max. Frequency 10 MHz
On-chip Oscillator Freq. 8 MHz, Low Speed: 240 kHz
Power-On Reset YES
Low Voltage Detection YES
External Interrupt Pins 2
I/O Ports 8

Timers
8-bit Timers 1 ch
16-bit Timers 1 ch
Watchdog Timers 1 ch
PWM Output 1

Analog
A/D Converters 10-bit x 4 ch

Operating Conditions
Operating Voltage 2 to 5.5 V
Operating Temperature -40 to 85 ℃ (Ambient Temperature)

Remarks
10-pin 8-bit microcontroller for home appliances, toys, machine tools, sub-microcontroller, etc. (78K0S/KU1+)

Order Information Buy

Orderable Part No. Production Status EU RoHS RoHS-pdf
(China-RoHS)
UPD78F9200MA-XXX-CAC-A Mass Production Compliant English
UPD78F9200MA(S)-XXX-CAC-E2-A Mass Production Compliant English
UPD78F9200MA(S)-CAC-E2-A Mass Production Compliant English
UPD78F9200MA-CAC-E2-A Mass Production Compliant English
UPD78F9200MA-XXX-CAC-E1-A Mass Production Compliant English
UPD78F9200MA-XXX-CAC-E2-A Mass Production Compliant English
UPD78F9200MA-CAC-A Mass Production Compliant English
UPD78F9200MA-CAC-E1-A Mass Production Compliant English

Package

Package
Pins 10
Pin pitch 0.65 mm
Package Type LSSOP
Body Size 3.6x4.4 mm2
Package drawing p10ma-65-cac
Mount pad drawing fig0004e
Mounting height 1.45 mm
Mass 0.05 g
Renesas code PLSP0010JA-A (old: P10MA-65-CAC-2)
JEITA code P-LSSOP10-4.4x3.6-0.65
Remarks (matrixline)

End of content

Back To Top