- Overview
- Product Selector
- Documentation
- Design Support
Overview
The 78K0R/Hx has a 16-bit low power 78K0R CPU core, multichannel A/D converter, and CAN interface and is suited for applications ranging from general purpose to complex industrial control applications.
Application
Factory automation, Medical appliances etc.
Roadmap
Product Lineup:
| Documents | Tools | Operating Voltage (V) |
Max. Frequency (MHz) |
Program Memory (KB) |
RAM (KB) |
Pins |
|---|---|---|---|---|---|---|
|
78K0R/Hx3 |
||||||
|
Development Environment |
2.7 - 5.5 | 24 | 64 - 256 | 4 - 16 | 48,64,80,100 | |
Americas